• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
External Teach-in
Reset filter

Filter by attributes

Product group

Sensing distance max.

Housing

Housing version

Connection types

Output circuit

Particular characteristics

Operating temperature

Adjustability

Image Product name Product group Housing Scanning range Sd Features
UNAM 12N1914/S14D

Article no.: 10158649

Product group
  • Sensores de proximidade ultra-sónicos
  • objectos mais pequenos/aberturas
Housing
  • 12 mm x 100 mm
  • Metal
Scanning range Sd
  • 5 … 70 mm
Features
  • NPN make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Inquire
UNAM 12N3912/S14

Article no.: 10158528

Product group
  • Sensores de proximidade ultra-sónicos
Housing
  • 12 mm x 70 mm
  • Metal
Scanning range Sd
  • 40 … 400 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12N3914/S14

Article no.: 10150259

Product group
  • Sensores de proximidade ultra-sónicos
Housing
  • 12 mm x 70 mm
  • Metal
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12N8910/S14O

Article no.: 11053881

Product group
  • Sensores de proximidade ultra-sónicos
  • alta velocidade
Housing
  • 12 mm x 70 mm
  • Metal
  • Highspeed
Scanning range Sd
  • 10 … 70 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12N8910/S14OD

Article no.: 11053883

Product group
  • Sensores de proximidade ultra-sónicos
  • objectos mais pequenos/aberturas
Housing
  • 12 mm x 100 mm
  • Metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12P1912/S14

Article no.: 10156843

Product group
  • Sensores de proximidade ultra-sónicos
Housing
  • 12 mm x 70 mm
  • Metal
Scanning range Sd
  • 40 … 400 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12P1914/S14

Article no.: 10140060

Product group
  • Sensores de proximidade ultra-sónicos
Housing
  • 12 mm x 70 mm
  • Metal
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12P1914/S14D

Article no.: 10145833

Product group
  • Sensores de proximidade ultra-sónicos
  • objectos mais pequenos/aberturas
Housing
  • 12 mm x 100 mm
  • Metal
Scanning range Sd
  • 5 … 70 mm
Features
  • PNP make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Inquire
UNAM 12P3912/S14

Article no.: 10158527

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 40 … 400 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12P3914/S14

Article no.: 10142521

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12P8910/S14O

Article no.: 11053880

Product group
  • Ultrasonic proximity sensors
  • high speed
Housing
  • 12 mm x 70 mm
  • metal
  • Highspeed
Scanning range Sd
  • 10 … 70 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12P8910/S14OD

Article no.: 11053882

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAR 12N1914/S14H

Article no.: 11182657

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Inquire
UNAR 12N3914/S14H

Article no.: 11182658

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN break function (NC)
  • Connector M12
  • 60 °C
  • IP 67
Inquire
UNAR 12P1914/S14H

Article no.: 11182659

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Inquire
UNAR 12P3914/S14H

Article no.: 11182700

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP break function (NC)
  • Connector M12
  • 60 °C
  • IP 67
Inquire
URAM 12N8910/S14O

Article no.: 11053885

Product group
  • Ultrasonic retro-reflective sensors
  • high speed
Housing
  • 12 mm x 70 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 70 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
URAM 12N8910/S14OD

Article no.: 11053887

Product group
  • Ultrasonic retro-reflective sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
URAM 12P8910/S14O

Article no.: 11053884

Product group
  • Ultrasonic retro-reflective sensors
  • high speed
Housing
  • 12 mm x 70 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 70 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
URAM 12P8910/S14OD

Article no.: 11053886

Product group
  • Ultrasonic retro-reflective sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
URAR 12N8914/S14H

Article no.: 11182705

Product group
  • Ultrasonic retro-reflective sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 0 … 200 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • 60 °C
  • IP 67
Inquire
URAR 12P8914/S14H

Article no.: 11182706

Product group
  • Ultrasonic retro-reflective sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 0 … 200 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top