|
FFPR-i100-W
Artigo nº: 11086540
|
Overview
- flashable LED dark field illumination
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 100 mm
|
|
|
|
|
FLDL-i150x15-W
Artigo nº: 11086539
|
Overview
- flashable LED bar light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 158 mm × 17 mm × 20 mm housing
|
|
|
|
|
FLDL-TP-Si200x100-W
Artigo nº: 11086537
|
Overview
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 116 mm × 228 mm × 23,5 mm housing
|
|
|
|
|
FLDL-TP-Si36-W
Artigo nº: 11086536
|
Overview
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 47 mm × 47 mm × 15 mm housing
|
|
|
|
|
FLDL-TP-Si85x77-W
Artigo nº: 11086538
|
Overview
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 95 mm × 95 mm × 15 mm housing
|
|
|
|
|
FLDR-i90B-IR24
Artigo nº: 11090900
|
Overview
- flashable LED ring light
- IR 875 nm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 94 mm
|
|
|
|
|
FLDR-i90B-SR24
Artigo nº: 11154321
|
Overview
- flashable LED ring light
- red (626 nm)
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 94 mm
|
|
|
|
|
FLDR-i90B-W
Artigo nº: 11085869
|
Overview
- flashable LED ring light
- white
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 94 mm
|
|
|
|
|
FLFL-Si60-IR24
Artigo nº: 11095910
|
Overview
- flashable LED back light
- NIR
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 94 mm × 94 mm × 10 mm housing
|
|
|
|
|
ZVI-ARCUSM_24VDC_WEIß_120°
Artigo nº: 11130183
|
Overview
- flashable LED dark field illumination
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 120 mm
|
|
|
|
|
ZVI-FLDL-i86x15-W
Artigo nº: 11197768
|
Overview
- flashable LED bar light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- dimensions: 18 mm × 95 mm × 20 mm housing
|
|
|
|
|
ZVI-HILIGHT120_24VDC_WEIß
Artigo nº: 11130182
|
Overview
- flashable LED back light
- white
- diffuse
- radiation angle 120°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 127 mm × 127 mm × 20 mm housing
|
|
|
|
|
ZVI-HILIGHT80_24VDC_WEIß
Artigo nº: 11130181
|
Overview
- flashable LED back light
- white
- diffuse
- radiation angle 80°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector
- dimensions: 87 mm × 87 mm × 20 mm housing
|
|
|
|
|
ZVI-RONDOLX_24VDC_IR850NM_120°
Artigo nº: 11130150
|
Overview
- flashable LED ring light
- infrared (850 nm)
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|
|
ZVI-RONDOLX_24VDC_IR850NM_50°
Artigo nº: 11130176
|
Overview
- flashable LED ring light
- infrared (850 nm)
- radiation angle 50°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|
|
ZVI-RONDOLX_24VDC_WEIß_120°
Artigo nº: 11130179
|
Overview
- flashable LED ring light
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|
|
ZVI-TOPLIGHT80_24VDC_rot617nm_30°
Artigo nº: 11135012
|
Overview
- flashable LED incident light
- red (617 nm)
- radiation angle 30°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 87 mm × 87 mm × 20 mm housing
|
|
|
|
|
ZVI-TOPLINED1_24VDC_ROT617NM_30°
Artigo nº: 11130187
|
Overview
- flashable LED bar light
- red (617 nm)
- radiation angle 30°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 78 mm × 25 mm × 23 mm housing
|
|
|
|
|
ZVI-TOPLINED1_24VDC_SHWEIß_120°
Artigo nº: 11130186
|
Overview
- flashable LED bar light
- SH white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 78 mm × 25 mm × 23 mm housing
|
|
|
|
|
ZVI-TOPLINED1_24VDC_WEIß_120°
Artigo nº: 11130185
|
Overview
- flashable LED bar light
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 78 mm × 25 mm × 23 mm housing
|
|
|
|
|
VB Fix Kit FLDR-i90B large
Artigo nº: 11092204
|
Overview
- set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
- length: 93 mm
|
|
|
|
|
VB Fix Kit FLDR-i90B small
Artigo nº: 11092203
|
Overview
- set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
- length: 57 mm
|
|
|
|
|
VB Fix Kit RONDO-LX large
Artigo nº: 11136139
|
Overview
- set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
- length: 93 mm
|
|
|
|
|
VB Fix Kit RONDO-LX small
Artigo nº: 11136136
|
Overview
- set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
- length: 57 mm
|
|
|
|
|
ZVI-FLDR_i90B_DP_Diffuser A1_421
Artigo nº: 11167413
|
Overview
- Diffusor with drilling holes and screws for Falcon illumination FLDR-i90B
|
|
|
|
|
ZVI-Polarizer_holder_FLDR_i90B
Artigo nº: 11167411
|
Overview
- Mounting adapter for polarization filter for Falcon FLDR-i90B illuminations: ZVI-Polarizer_FLDR-i90B (11167410)
- incl. screws
|
|
|
|
|
ZVI-VB_Fix_Kit_Industrial_Light
Artigo nº: 11076264
|
Overview
- VeriSens® illumination fix kit
- Scales for the documentation of the application setup, also for its replication
- Use in combination with illumination adapter (for LUMIMAX Spot5W: ZVI-Fix_Kit_Adapter_Spot5W (11175009))
- Length: 130 mm
|
|
|
|
|
Obj CITRINE 1,4/12 C
Artigo nº: 10170038
|
Overview
- Schneider Kreuznach lens
- 12 mm
- F 1,4-11
- format 2/3"
- M.O.D. 0,614 m
- C-mount
|
|
|
|
|
Obj CITRINE 1,4/17 C
Artigo nº: 10170041
|
Overview
- Schneider Kreuznach lens
- 17 mm
- F 1,4-11
- format 2/3"
- M.O.D. 0,16 m
- C-mount
|
|
|
|
|
Obj CITRINE 1,4/23 C
Artigo nº: 11035165
|
Overview
- Schneider Kreuznach lens
- 23 mm
- F 1,4-11
- format 2/3"
- M.O.D. 0,211 m
- C-mount
|
|
|
|