• Imagem
  • Nome do produto
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588
Camera Link® Full
Reiniciar o filtro

Filtrar por atributos

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Imagem Nome do produto Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
LXC-120M

Artigo nº: 11148663

Sensor data
  • ams (CMOSIS) CMV12000
  • Mono
  • APS-C CMOS
  • Global shutter
  • 4096 × 3072 px
  • 5.5 × 5.5 µm
  • 63 fps
Data interface
  • Camera Link® Full
Contato
LXC-200C

Artigo nº: 11148674

Sensor data
  • ams (CMOSIS) CMV20000
  • Color
  • 35 mm CMOS
  • Global shutter
  • 5120 × 3840 px
  • 6.4 × 6.4 µm
  • 32 fps
Data interface
  • Camera Link® Full
Contato
LXC-20M

Artigo nº: 11143926

Sensor data
  • ams (CMOSIS) CMV2000 V3
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 2048 × 1088 px
  • 5.5 × 5.5 µm
  • 337 fps
Data interface
  • Camera Link® Full
Contato
LXC-250C

Artigo nº: 11162827

Sensor data
  • onsemi PYTHON 25K
  • Color
  • APS-H CMOS
  • Global shutter
  • 5120 × 5120 px
  • 4.5 × 4.5 µm
  • 32 fps
Data interface
  • Camera Link® Full
Contato
LXC-250M

Artigo nº: 11162825

Sensor data
  • onsemi PYTHON 25K
  • Mono
  • APS-H CMOS
  • Global shutter
  • 5120 × 5120 px
  • 4.5 × 4.5 µm
  • 32 fps
Data interface
  • Camera Link® Full
Contato
LXC-40M

Artigo nº: 11148640

Sensor data
  • ams (CMOSIS) CMV4000 V3
  • Mono
  • 1″ CMOS
  • Global shutter
  • 2048 × 2048 px
  • 5.5 × 5.5 µm
  • 180 fps
Data interface
  • Camera Link® Full
Contato
LXC-500C

Artigo nº: 11188974

Sensor data
  • ams (CMOSIS) CMV50000
  • Color
  • 35 mm CMOS
  • Global shutter
  • 7920 × 6004 px
  • 4.6 × 4.6 µm
  • 15 fps
Data interface
  • Camera Link® Full
Contato
LXC-500M

Artigo nº: 11188975

Sensor data
  • ams (CMOSIS) CMV50000
  • Mono
  • 35 mm CMOS
  • Global shutter
  • 7920 × 6004 px
  • 4.6 × 4.6 µm
  • 15 fps
Data interface
  • Camera Link® Full
Contato

Não encontrou o que estava procurando?

Para o topo