|
|
VLXT-240C.I
Artigo nº: 11701487
|
Sensor data
- Sony IMX530 Gen4
- Color
- 1.2″ CMOS
- Global shutter
- 5312 × 4592 px
- 2.74 × 2.74 µm
- 50 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VLXT-240M.I
Artigo nº: 11701486
|
Sensor data
- Sony IMX530 Gen4
- Mono
- 1.2″ CMOS
- Global shutter
- 5312 × 4600 px
- 2.74 × 2.74 µm
- 50 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VEXG-25C
Artigo nº: 11166633
|
Sensor data
- onsemi PYTHON2000
- Color
- 2/3″ CMOS
- Global shutter
- 1920 × 1200 px
- 4.8 × 4.8 µm
- 41 fps
|
Data interface
|
|
Process Synchronization
|
|
|
|
|
|
|
VEXG-25M
Artigo nº: 11166637
|
Sensor data
- onsemi PYTHON2000
- Mono
- 2/3″ CMOS
- Global shutter
- 1920 × 1200 px
- 4.8 × 4.8 µm
- 41 fps
|
Data interface
|
|
Process Synchronization
|
|
|
|
|
|
|
VCXU-65C.R
Artigo nº: 11175751
|
Sensor data
- Sony IMX178
- Color
- 1/1.8″ CMOS
- Rolling shutter
- Global reset shutter
- 3072 × 2048 px
- 2.4 × 2.4 µm
- 47 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-65M.R
Artigo nº: 11175758
|
Sensor data
- Sony IMX178
- Mono
- 1/1.8″ CMOS
- Rolling shutter
- Global reset shutter
- 3072 × 2048 px
- 2.4 × 2.4 µm
- 47 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|