• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrar por atributos

Scanning range

Resolution

Beam type

Type

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Operating temperature

Adjustability

Imagem Nome do produto Product group Housing Sensing distance max. Features
OADM 20I5440/S14C

Artigo nº: 11164019

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 50 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I5460/S14C

Artigo nº: 11164050

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 130 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I5470/S14C

Artigo nº: 11164052

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I5471/S14C

Artigo nº: 11164054

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 100 … 500 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I5480/S14C

Artigo nº: 11164056

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I5481/S14C

Artigo nº: 11164057

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I5540/S14C

Artigo nº: 11164058

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 50 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I5560/S14C

Artigo nº: 11164059

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 130 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I5570/S14C

Artigo nº: 11164060

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I5571/S14C

Artigo nº: 11164061

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 100 … 500 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I5581/S14C

Artigo nº: 11164062

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U5440/S14C

Artigo nº: 11164063

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 50 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U5460/S14C

Artigo nº: 11164064

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 130 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U5470/S14C

Artigo nº: 11164083

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U5471/S14C

Artigo nº: 11164086

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 100 … 500 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U5480/S14C

Artigo nº: 11164088

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U5481/S14C

Artigo nº: 11164089

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U5540/S14C

Artigo nº: 11164090

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 50 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U5560/S14C

Artigo nº: 11164091

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 130 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U5570/S14C

Artigo nº: 11164092

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U5571/S14C

Artigo nº: 11164093

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 100 … 500 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U5581/S14C

Artigo nº: 11164094

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo