• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
Teach-in: button / external
Reiniciar o filtro

Filtrar por atributos

Scanning range

Resolution

Beam type

Type

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Operating temperature

Adjustability

Imagem Nome do produto Product group Housing Sensing distance max. Features
OADM 20I2441/S14C

Artigo nº: 11077730

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I2460/S14C

Artigo nº: 11077731

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 130 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I2472/S14C

Artigo nº: 11077732

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 50 … 300 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I2480/S14C

Artigo nº: 11077733

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I6441/S14F

Artigo nº: 10144598

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I6460/S14F

Artigo nº: 10144599

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 130 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I6472/S14F

Artigo nº: 10144600

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 50 … 300 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I6480/S14F

Artigo nº: 10144601

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I6481/S14F

Artigo nº: 10144602

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I6541/S14F

Artigo nº: 10144603

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I6560/S14F

Artigo nº: 10144604

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 130 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I6572/S14F

Artigo nº: 10144605

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 50 … 300 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I6580/S14F

Artigo nº: 10144077

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I6581/S14F

Artigo nº: 10144606

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20I6591

Artigo nº: 10165976

Product group
  • Sensores de distância
  • high vibration resistance
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 50 … 300 mm
Features
  • Pulsed red laser diode
  • Cable 8 pin, 2 m
  • -20 … 60 °C
  • IP 67
Contato
OADM 20I6592

Artigo nº: 10165977

Product group
  • Sensores de distância
  • high vibration resistance
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Cable 8 pin, 2 m
  • -20 … 60 °C
  • IP 67
Contato
OADM 20I6593

Artigo nº: 11012177

Product group
  • Sensores de distância
  • high vibration resistance
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Cable 8 pin, 2 m
  • -20 … 60 °C
  • IP 67
Contato
OADM 20U2441/S14C

Artigo nº: 11077734

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U2460/S14C

Artigo nº: 11077735

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 30 … 130 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 20U2472/S14C

Artigo nº: 11077736

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,6 mm x 65 mm
  • Metal
Sensing distance max.
  • 50 … 300 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Prazo de entrega
on request
Contato
OADM 20U2480/S14C

Artigo nº: 11077737

Product group
  • Distance sensors
  • performance
Housing
  • 20.6 mm x 65 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Prazo de entrega
immediately available
Contato
OADM 21I6480/S14F

Artigo nº: 10165289

Product group
  • Distance sensors
  • performance
Housing
  • 20.4 mm x 135 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 21I6481/S14F

Artigo nº: 11003837

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,4 mm x 135 mm
  • Metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 21I6580/S14F

Artigo nº: 10166224

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,4 mm x 135 mm
  • Metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 21I6581/S14F

Artigo nº: 11003833

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,4 mm x 135 mm
  • Metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Contato
OADM 250I1101/S14C

Artigo nº: 11007211

Product group
  • Sensores de distância
  • grande distância de detecção
Housing
  • 25,4 mm x 66 mm
  • Metal
Sensing distance max.
  • 200 … 4000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • -25 … 50 °C
  • IP 67
Contato
OADM 250U1101/S14C

Artigo nº: 11007212

Product group
  • Sensores de distância
  • grande distância de detecção
Housing
  • 25,4 mm x 66 mm
  • Metal
Sensing distance max.
  • 200 … 4000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • -25 … 50 °C
  • IP 67
Contato
OADM 260I1101/S14C

Artigo nº: 11044710

Product group
  • Sensores de distância
  • grande distância de detecção
Housing
  • 25,4 mm x 66 mm
  • Metal
Sensing distance max.
  • 200 … 13000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • -25 … 50 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo