• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
serial interface
Reiniciar o filtro

Filtrar por atributos

Scanning range

Resolution

Beam type

Type

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Operating temperature

Adjustability

Imagem Nome do produto Product group Housing Sensing distance max. Features
OM20-P0026.HH.TXN

Artigo nº: 11233538

Product group
  • Sensores de distância
  • Desempenho
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • Metal
Sensing distance max.
  • 16 … 26 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OM20-P0120.HH.TXN

Artigo nº: 11235101

Product group
  • Sensores de distância
  • Desempenho
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • Metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OM30-L0100.HV.TXN

Artigo nº: 11235103

Product group
  • Sensores de distância
  • Desempenho
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • Metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OM30-L0350.HV.TXN

Artigo nº: 11235105

Product group
  • Sensores de distância
  • Desempenho
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • Metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OM30-L0550.HV.TXN

Artigo nº: 11235107

Product group
  • Sensores de distância
  • Desempenho
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • Metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OM30-P0100.HV.TXN

Artigo nº: 11235102

Product group
  • Sensores de distância
  • Desempenho
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • Metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OM30-P0350.HV.TXN

Artigo nº: 11235104

Product group
  • Sensores de distância
  • Desempenho
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • Metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OM30-P0550.HV.TXN

Artigo nº: 11235106

Product group
  • Sensores de distância
  • Desempenho
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • Metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L0070.HH0048.VI

Artigo nº: 11200058

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L0070.HH0065.VI

Artigo nº: 11112017

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L0140.HH0070.VI

Artigo nº: 11200062

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L0140.HH0100.VI

Artigo nº: 11200064

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L0140.HH0130.VI

Artigo nº: 11112019

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L0250.HH0130.VI

Artigo nº: 11200066

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L0250.HH0180.VI

Artigo nº: 11200068

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L0250.HH0240.VI

Artigo nº: 11112061

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L0600.HH0500.VI

Artigo nº: 11112065

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L0600.HV0350.VI

Artigo nº: 11200090

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L0600.HV0500.VI

Artigo nº: 11112067

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L1000.HH1000.VI

Artigo nº: 11195788

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L1000.HV0500.VI

Artigo nº: 11199109

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L1000.HV0700.VI

Artigo nº: 11200095

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L1000.HV1000.VI

Artigo nº: 11199100

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L1500.HH1500.VI

Artigo nº: 11112012

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-L1500.HV1500.VI

Artigo nº: 11112015

Product group
  • Sensores de distância
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-P0070.HH0048.VI

Artigo nº: 11200060

Product group
  • Sensores de distância
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-P0070.HH0065.VI

Artigo nº: 11195785

Product group
  • Sensores de distância
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-P0140.HH0070.VI

Artigo nº: 11200061

Product group
  • Sensores de distância
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-P0140.HH0100.VI

Artigo nº: 11200063

Product group
  • Sensores de distância
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato
OM70-P0140.HH0130.VI

Artigo nº: 11112018

Product group
  • Sensores de distância
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • Metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo