• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
stainless steel - washdown design
Reiniciar o filtro

Filtrar por atributos

Scanning range

Resolution

Beam type

Type

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Operating temperature

Adjustability

Imagem Nome do produto Product group Housing Sensing distance max. Features
OADR 20I6465/S14F

Artigo nº: 11040826

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,3 mm x 65 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 130 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin
  • 50 °C
  • IP 69K & proTect+
Contato
OADR 20I6475/S14F

Artigo nº: 11017788

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,3 mm x 65 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 50 … 300 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin
  • 50 °C
  • IP 69K & proTect+
Contato
OADR 20I6485/S14F

Artigo nº: 11040827

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,3 mm x 65 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin
  • 50 °C
  • IP 69K & proTect+
Contato
OADR 20I6486/S14F

Artigo nº: 11101352

Product group
  • Sensores de distância
Housing
  • 20,3 mm x 65 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin
  • 50 °C
  • IP 69K & proTect+
Contato
OADR 20I6565/S14F

Artigo nº: 11040828

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,3 mm x 65 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 130 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin
  • 50 °C
  • IP 69K & proTect+
Contato
OADR 20I6575/S14F

Artigo nº: 11040829

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,3 mm x 65 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 50 … 300 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin
  • 50 °C
  • IP 69K & proTect+
Contato
OADR 20I6585/S14F

Artigo nº: 11040830

Product group
  • Sensores de distância
  • Desempenho
Housing
  • 20,3 mm x 65 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin
  • 50 °C
  • IP 69K & proTect+
Contato
OADR 20I6586/S14F

Artigo nº: 11101353

Product group
  • Sensores de distância
Housing
  • 20,3 mm x 65 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin
  • 50 °C
  • IP 69K & proTect+
Contato

Não encontrou o que estava procurando?

Para o topo