• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrar por atributos

Scanning range

Resolution

Beam type

Type

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Operating temperature

Adjustability

Imagem Nome do produto Product group Housing Sensing distance max. Features
O300.DI-GM1J.72CU

Artigo nº: 11199080

Product group
  • Sensores de distância
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Contato
O300.DI-GM1J.72N

Artigo nº: 11199081

Product group
  • Sensores de distância
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Contato
O300.DL-GM1J.72CU

Artigo nº: 11199078

Product group
  • Sensores de distância
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Contato
O300.DL-GM1J.72N

Artigo nº: 11199079

Product group
  • Sensores de distância
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Contato
O300.DP-GM1J.72CU

Artigo nº: 11199076

Product group
  • Sensores de distância
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Contato
O300.DP-GM1J.72N

Artigo nº: 11199077

Product group
  • Sensores de distância
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Contato
O500.DI-GM1J.72CU

Artigo nº: 11199084

Product group
  • Sensores de distância
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • Plástico
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Contato
O500.DI-GM1J.72O

Artigo nº: 11199085

Product group
  • Sensores de distância
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • Plástico
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Contato
O500.DP-GM1J.72CU

Artigo nº: 11199082

Product group
  • Sensores de distância
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • Plástico
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Contato
O500.DP-GM1J.72O

Artigo nº: 11199083

Product group
  • Sensores de distância
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • Plástico
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo