• Image
  • Product name
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features
  • Availability
-40 … +70 °C
Reset filter

Filter by attributes

Product group

Scanning range

Type

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Image Product name Product group Dimension Housing Sensing distance max. Features Availability
IWRR 18I97T4/S14

Article no.: 11016445

Product group
  • Sensores de distância indutivos
  • exterior e lavagem
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Quasi-flush
Sensing distance max.
  • 0 … 7 mm
Features
  • Current output
  • Connector M12
  • -40 … 70 °C
  • IP 68/69K & proTect+
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top