• Imagem
  • Nome do produto
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features
Cylindrical threaded
Reiniciar o filtro

Filtrar por atributos

Product group

Scanning range

Type

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Adjustability

Imagem Nome do produto Product group Dimension Housing Sensing distance max. Features
IPRM 12I9504/S14

Artigo nº: 11017454

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0.5 … 1.5 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Prazo de entrega
on request
Contato
IPRM 12I9505/S14

Artigo nº: 10128566

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Prazo de entrega
immediately available
Contato
IPRM 12I9506/S14

Artigo nº: 11017453

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
IR08.D02S-F40.UA1Z.7SCV

Artigo nº: 11130472

Product group
  • Sensores de distância indutivos
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Contato
IR08.D02S-F46.UA1Z.7SL

Artigo nº: 11123872

Product group
  • Sensores de distância indutivos
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Contato
IR08.D03L-F46.GP1I.7SL

Artigo nº: 11193947

Product group
  • Sensores de distância indutivos
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
Contato
IR08.D03L-Q46.UA1T.7SL

Artigo nº: 11175999

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Contato
IR08.D03L-Q46.UA1Z.7SL

Artigo nº: 11141038

Product group
  • Sensores de distância indutivos
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Contato
IR08.D03S-Q22.UA1Z.7SCV

Artigo nº: 11141036

Product group
  • Sensores de distância indutivos
  • subminiatura
Dimension
  • 8 mm
Housing
  • 8 mm x 22 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Contato
IR08.D03S-Q30.UA1Z.7SCV

Artigo nº: 11141037

Product group
  • Sensores de distância indutivos
Dimension
  • 8 mm
Housing
  • 8 mm x 30 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Contato
IR08.D03S-Q40.UA1Z.7SCV

Artigo nº: 11130473

Product group
  • Sensores de distância indutivos
Dimension
  • 8 mm
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Contato
IR08.D03S-Q46.IA1Z.7SL

Artigo nº: 11141034

Product group
  • Sensores de distância indutivos
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Contato
IR08.D03S-Q46.UA1Z.7SL

Artigo nº: 11123873

Product group
  • Sensores de distância indutivos
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Contato
IR12.D03K-F60.IA1E.7FO/B015

Artigo nº: 11158152

Product group
  • Sensores de distância indutivos
  • alta sensibilidade
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • Metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Contato
IR12.D03K-F60.UA1E.7FO/B015

Artigo nº: 11158153

Product group
  • Sensores de distância indutivos
  • alta sensibilidade
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • Metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Contato
IR12.D04L-F60.UAME.7BF

Artigo nº: 11130474

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • Metal
  • 2 adjust. switching points
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Voltage output / PNP
  • Connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
Contato
IR12.D04S-F40.UA1Z.7BCV

Artigo nº: 11130475

Product group
  • Sensores de distância indutivos
Dimension
  • 12 mm
Housing
  • 12 mm x 40 mm
  • Metal
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Contato
IR12.D04S-F50.UA1Z.7BO

Artigo nº: 11123876

Product group
  • Sensores de distância indutivos
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • Metal
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR12.D06L-F50.GP1I.7BF

Artigo nº: 11193948

Product group
  • Sensores de distância indutivos
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • Metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR12.D06L-F50.GP2I.7BF/A014

Artigo nº: 11236711

Product group
  • Sensores de distância indutivos
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • Metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR12.D06L-Q60.IA1E.7BF

Artigo nº: 11157693

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • Metal
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C (Vs = 8 ... 30 VDC)
  • -25 … 60 °C (Vs = 8 ... 36 VDC)
  • IP 67
Contato
IR12.D06L-Q60.UAME.7BF

Artigo nº: 11135332

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • Metal
  • 2 adjust. switching points
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Voltage output / PNP
  • Connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
Contato
IR12.D06S-Q40.UA1Z.7BCV

Artigo nº: 11130476

Product group
  • Sensores de distância indutivos
Dimension
  • 12 mm
Housing
  • 12 mm x 40 mm
  • Metal
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Contato
IR12.D06S-Q50.IA1Z.7BO

Artigo nº: 11141039

Product group
  • Sensores de distância indutivos
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • Metal
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR12.D06S-Q50.UA1Z.7BO

Artigo nº: 11123877

Product group
  • Sensores de distância indutivos
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • Metal
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR18.D03K-F60.IA1E.7FO/B015

Artigo nº: 11158154

Product group
  • Sensores de distância indutivos
  • alta sensibilidade
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Contato
IR18.D03K-F60.UA1E.7FO/B015

Artigo nº: 11158155

Product group
  • Sensores de distância indutivos
  • alta sensibilidade
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Contato
IR18.D05S-F60.UA1Z.7BO/B007

Artigo nº: 11140166

Product group
  • Sensores de distância indutivos
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • Flush
Sensing distance max.
  • 2 … 5 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 70 °C
  • IP 67
Contato
IR18.D08F-F60.UA1E.7BO

Artigo nº: 11170540

Product group
  • Sensores de distância indutivos
  • factor 1 - todos os metais
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • Linearized
  • Factor 1
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR18.D08L-Q60.UA1E.7BO

Artigo nº: 11141092

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo