• Imagem
  • Nome do produto
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features

Filtrar por atributos

Product group

Scanning range

Type

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Adjustability

Imagem Nome do produto Product group Dimension Housing Sensing distance max. Features
IF08.D02S-F16.UA1Z.7WCU

Artigo nº: 11173270

Product group
  • Sensores de distância indutivos
  • subminiatura
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • Metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable PUR, 2 m
  • 10 … 60 °C
  • IP 67
Contato
IF08.D02S-F16.UA1Z.7WCV

Artigo nº: 11173193

Product group
  • Sensores de distância indutivos
  • subminiatura
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • Metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable PVC, 2 m
  • 10 … 60 °C
  • IP 67
Contato
IF08.D02S-F16.UA1Z.7WLV

Artigo nº: 11173266

Product group
  • Sensores de distância indutivos
  • subminiatura
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • Metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Flylead connector PVC M8, L=200 mm
  • 10 … 60 °C
  • IP 67
Contato
IF08.D02S-F16.UA1Z.7WMV

Artigo nº: 11181523

Product group
  • Sensores de distância indutivos
  • subminiatura
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • Metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Flylead connector PVC M5, L=200 mm
  • 10 … 60 °C
  • IP 67
Contato
IF08.D03L-Q25.GP1I.7VCU

Artigo nº: 11214892

Product group
  • Sensores de distância indutivos
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Contato
IF08.D03L-Q25.GP1I.7VNU

Artigo nº: 11244232

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24.6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
Prazo de entrega
on request
Contato
IF08.D03L-Q25.UA1E.7VCU

Artigo nº: 11214891

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24.6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Prazo de entrega
immediately available
Contato
IF08.D03L-Q25.UA1E.7VNU

Artigo nº: 11244231

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24.6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
Prazo de entrega
immediately available
Contato
IWFK 20Z8704/S35A

Artigo nº: 10155694

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 20 mm
Housing
  • 20 mm x 42 mm
  • plastic
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • Voltage output / PNP
  • Connector M8
  • -10 … 70 °C
  • IP 67
Prazo de entrega
on request
Contato
IWFM 12U9501/O1

Artigo nº: 10237474

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 55 mm
  • metal
  • Flush
Sensing distance max.
  • 1 … 2 mm
Features
  • Voltage output
  • Cable, L=2 m
  • 60 °C
  • IP 67
Prazo de entrega
on request
Contato
IWFM 18L9504/S35A

Artigo nº: 10147042

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 18 mm
Housing
  • 18 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Voltage - / current output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Prazo de entrega
on request
Contato
IWFM 18L9505/S35A

Artigo nº: 10147285

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 18 mm
Housing
  • 18 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Voltage - / current output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Prazo de entrega
disponíveis imediatamente
Contato
IWFM 18U7504/S35A

Artigo nº: 10146855

Product group
  • Sensores de distância indutivos
Dimension
  • 18 mm
Housing
  • 18 mm x 30 mm
  • Metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Contato
IWFM 20I9501/S35

Artigo nº: 10123624

Product group
  • Sensores de distância indutivos
Dimension
  • 20 mm
Housing
  • 20 mm x 35 mm
  • Metal
  • Flush
Sensing distance max.
  • 2 … 5 mm
Features
  • Current output
  • Connector M8
  • 60 °C
  • IP 67
Contato
IWFM 20I9503/S35

Artigo nº: 10123625

Product group
  • Sensores de distância indutivos
Dimension
  • 20 mm
Housing
  • 20 mm x 35 mm
  • Metal
  • Flush
Sensing distance max.
  • 2 … 3 mm
Features
  • Current output
  • Connector M8
  • 60 °C
  • IP 67
Contato
IWFM 20U9501/S35

Artigo nº: 10242449

Product group
  • Sensores de distância indutivos
Dimension
  • 20 mm
Housing
  • 20 mm x 35 mm
  • Metal
  • Flush
Sensing distance max.
  • 2 … 5 mm
Features
  • Voltage output
  • Connector M8
  • 60 °C
  • IP 67
Contato
IWFM 20U9503/S35

Artigo nº: 10241153

Product group
  • Sensores de distância indutivos
Dimension
  • 20 mm
Housing
  • 20 mm x 35 mm
  • Metal
  • Flush
Sensing distance max.
  • 2 … 3 mm
Features
  • Voltage output
  • Connector M8
  • 60 °C
  • IP 67
Contato
IWFM 20U9509/KS35AP

Artigo nº: 10155925

Product group
  • Sensores de distância indutivos
Dimension
  • 20 mm
Housing
  • 20 mm x 30 mm
  • Metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Flylead connector M8
  • -10 … 70 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo