• Imagem
  • Nome do produto
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features
Current output
Reiniciar o filtro

Filtrar por atributos

Product group

Scanning range

Type

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Adjustability

Imagem Nome do produto Product group Dimension Housing Sensing distance max. Features
IPRM 12I9504/S14

Artigo nº: 11017454

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0.5 … 1.5 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Prazo de entrega
on request
Contato
IPRM 12I9505/S14

Artigo nº: 10128566

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Prazo de entrega
immediately available
Contato
IPRM 12I9506/S14

Artigo nº: 11017453

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Prazo de entrega
on request
Contato
IR06.D03S-Q46.IA1Z.7SL

Artigo nº: 11141032

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6.5 mm
Housing
  • 6.5 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Prazo de entrega
immediately available
Contato
IR08.D03S-Q46.IA1Z.7SL

Artigo nº: 11141034

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Prazo de entrega
immediately available
Contato
IR12.D03K-F60.IA1E.7FO/B015

Artigo nº: 11158152

Product group
  • Inductive distance sensors
  • high sensitivity
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2.75 … 3 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Prazo de entrega
immediately available
Contato
IR12.D06L-Q60.IA1E.7BF

Artigo nº: 11157693

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C (Vs = 8 ... 30 VDC)
  • -25 … 60 °C (Vs = 8 ... 36 VDC)
  • IP 67
Prazo de entrega
immediately available
Contato
IR12.D06S-Q50.IA1Z.7BO

Artigo nº: 11141039

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Prazo de entrega
on request
Contato
IR18.D03K-F60.IA1E.7FO/B015

Artigo nº: 11158154

Product group
  • Inductive distance sensors
  • high sensitivity
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2.75 … 3 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Prazo de entrega
on request
Contato
IR30.D18L-F60.IA1E.7BO

Artigo nº: 11179029

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Prazo de entrega
immediately available
Contato
IR30.D18S-F60.IA1Z.7BO

Artigo nº: 11179024

Product group
  • Sensores de distância indutivos
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • Metal
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR30.D24L-N60.IA1E.7BO

Artigo nº: 11179051

Product group
  • Inductive distance sensors
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 24 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Prazo de entrega
a pedido
Contato
IR30.D24S-N60.IA1Z.7BO

Artigo nº: 11179026

Product group
  • Sensores de distância indutivos
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • Metal
  • Non-flush
Sensing distance max.
  • 0 … 24 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IWFM 20I9501/S35

Artigo nº: 10123624

Product group
  • Sensores de distância indutivos
Dimension
  • 20 mm
Housing
  • 20 mm x 35 mm
  • Metal
  • Flush
Sensing distance max.
  • 2 … 5 mm
Features
  • Current output
  • Connector M8
  • 60 °C
  • IP 67
Contato
IWFM 20I9503/S35

Artigo nº: 10123625

Product group
  • Sensores de distância indutivos
Dimension
  • 20 mm
Housing
  • 20 mm x 35 mm
  • Metal
  • Flush
Sensing distance max.
  • 2 … 3 mm
Features
  • Current output
  • Connector M8
  • 60 °C
  • IP 67
Contato
IWRP 16I8704/S14C

Artigo nº: 11167164

Product group
  • Sensores de distância indutivos
  • resistente à pressão
Dimension
  • 16 mm
Housing
  • 16 mm x 61 mm
  • stainless steel
  • High pressure
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 75 °C (Vs = 8 ... 30 VDC)
  • -25 … 60 °C (Vs = 8 ... 36 VDC)
  • IP 68/67 (sensing face/sensor)
Contato
IWRR 18I97T4/S14

Artigo nº: 11016445

Product group
  • Sensores de distância indutivos
  • exterior e lavagem
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Quasi-flush
Sensing distance max.
  • 0 … 7 mm
Features
  • Current output
  • Connector M12
  • -40 … 70 °C
  • IP 68/69K & proTect+
Contato

Não encontrou o que estava procurando?

Para o topo