• Image
  • Product name
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features
  • Availability
Voltage output / PNP
Reset filter

Filter by attributes

Product group

Scanning range

Type

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Adjustability

Image Product name Product group Dimension Housing Sensing distance max. Features Availability
IR12.D04L-F60.UAME.7BF

Article no.: 11130474

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • 2 adjust. switching points
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Voltage output / PNP
  • Connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
Delivery time
immediately available
Inquire
IR12.D06L-Q60.UAME.7BF

Article no.: 11135332

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • 2 adjust. switching points
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Voltage output / PNP
  • Connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
Delivery time
on request
Inquire
IWFK 20Z8704/S35A

Article no.: 10155694

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 20 mm
Housing
  • 20 mm x 42 mm
  • plastic
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • Voltage output / PNP
  • Connector M8
  • -10 … 70 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top