• Imagem
  • Nome do produto
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features

Filtrar por atributos

Product group

Scanning range

Type

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Adjustability

Imagem Nome do produto Product group Dimension Housing Sensing distance max. Features
IF08.D03L-Q25.GP1I.7VCU

Artigo nº: 11214892

Product group
  • Sensores de distância indutivos
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Contato
IF08.D03L-Q25.GP1I.7VNU

Artigo nº: 11244232

Product group
  • Sensores de distância indutivos
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
Contato
IF08.D03L-Q25.UA1E.7VCU

Artigo nº: 11214891

Product group
  • Sensores de distância indutivos
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Contato
IF08.D03L-Q25.UA1E.7VNU

Artigo nº: 11244231

Product group
  • Sensores de distância indutivos
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
Contato
IR06.D03L-F46.GP1I.7SL

Artigo nº: 11193946

Product group
  • Sensores de distância indutivos
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
Contato
IR06.D03L-Q40.UA1Z.7SCV

Artigo nº: 11174154

Product group
  • Sensores de distância indutivos
  • miniatura
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Contato
IR06.D03L-Q46.UA1T.7SL

Artigo nº: 11176070

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Contato
IR06.D03L-Q46.UA1Z.7SL

Artigo nº: 11174153

Product group
  • Sensores de distância indutivos
  • miniatura
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Contato
IR08.D03L-F46.GP1I.7SL

Artigo nº: 11193947

Product group
  • Sensores de distância indutivos
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
Contato
IR08.D03L-Q46.UA1T.7SL

Artigo nº: 11175999

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Contato
IR08.D03L-Q46.UA1Z.7SL

Artigo nº: 11141038

Product group
  • Sensores de distância indutivos
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Contato
IR12.D03K-F60.IA1E.7FO/B015

Artigo nº: 11158152

Product group
  • Sensores de distância indutivos
  • alta sensibilidade
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • Metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Contato
IR12.D03K-F60.UA1E.7FO/B015

Artigo nº: 11158153

Product group
  • Sensores de distância indutivos
  • alta sensibilidade
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • Metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Contato
IR12.D04L-F60.UAME.7BF

Artigo nº: 11130474

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • Metal
  • 2 adjust. switching points
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Voltage output / PNP
  • Connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
Contato
IR12.D06L-F50.GP1I.7BF

Artigo nº: 11193948

Product group
  • Sensores de distância indutivos
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • Metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR12.D06L-F50.GP2I.7BF/A014

Artigo nº: 11236711

Product group
  • Sensores de distância indutivos
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • Metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR12.D06L-Q60.IA1E.7BF

Artigo nº: 11157693

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • Metal
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C (Vs = 8 ... 30 VDC)
  • -25 … 60 °C (Vs = 8 ... 36 VDC)
  • IP 67
Contato
IR12.D06L-Q60.UAME.7BF

Artigo nº: 11135332

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • Metal
  • 2 adjust. switching points
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Voltage output / PNP
  • Connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
Contato
IR18.D03K-F60.IA1E.7FO/B015

Artigo nº: 11158154

Product group
  • Sensores de distância indutivos
  • alta sensibilidade
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Contato
IR18.D03K-F60.UA1E.7FO/B015

Artigo nº: 11158155

Product group
  • Sensores de distância indutivos
  • alta sensibilidade
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Contato
IR18.D08F-F60.UA1E.7BO

Artigo nº: 11170540

Product group
  • Sensores de distância indutivos
  • factor 1 - todos os metais
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • Linearized
  • Factor 1
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR18.D08L-Q60.UA1E.7BO

Artigo nº: 11141092

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR18.D08L-Q60.UAME.7BF

Artigo nº: 11130478

Product group
  • Sensores de distância indutivos
  • linearizado
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • 2 adjust. switching points
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output / push-pull
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR18.D10L-F60.GP1I.7BF

Artigo nº: 11193949

Product group
  • Sensores de distância indutivos
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 10 mm
Features
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR18.D10L-F60.GP2I.7BF/A014

Artigo nº: 11236699

Product group
  • Sensores de distância indutivos
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • Metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 10 mm
Features
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato
IR18V.D08L-F50.UA1Z.9BCU/A002_E010

Artigo nº: 11197223

Product group
  • Sensores de distância indutivos
  • designed for reliability
Dimension
  • 18 mm
Housing
  • 18 mm x 50 mm
  • Metal
  • Linearized
  • Vehicle
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Contato
IR18V.D08L-F50.UA1Z.9BCU/A002_E012

Artigo nº: 11197224

Product group
  • Sensores de distância indutivos
  • designed for reliability
Dimension
  • 18 mm
Housing
  • 18 mm x 50 mm
  • Metal
  • Linearized
  • Vehicle
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Contato
IR18V.D08L-F50.UA1Z.9BDU/0035_A002_E010

Artigo nº: 11176397

Product group
  • Sensores de distância indutivos
  • designed for reliability
Dimension
  • 18 mm
Housing
  • 18 mm x 50 mm
  • Metal
  • Linearized
  • Vehicle
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Flylead connector DT04-3P 3 pin
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Contato
IR18V.D08L-F50.UA1Z.9BDU/0035_A002_E012

Artigo nº: 11177441

Product group
  • Sensores de distância indutivos
  • designed for reliability
Dimension
  • 18 mm
Housing
  • 18 mm x 50 mm
  • Metal
  • Linearized
  • Vehicle
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Flylead connector DT04-3P 3 pin
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Contato
IR30.D18L-F60.GP1I.7BF

Artigo nº: 11193950

Product group
  • Sensores de distância indutivos
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • Metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo