• Imagem
  • Nome do produto
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features
EN ISO 14982:2009
Reiniciar o filtro

Filtrar por atributos

Product group

Scanning range

Type

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Imagem Nome do produto Product group Dimension Housing Sensing distance max. Features
IR18V.D08L-F50.UA1Z.9BCU/A002_E010

Artigo nº: 11197223

Product group
  • Sensores de distância indutivos
  • designed for reliability
Dimension
  • 18 mm
Housing
  • 18 mm x 50 mm
  • Metal
  • Linearized
  • Vehicle
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Contato
IR18V.D08L-F50.UA1Z.9BDU/0035_A002_E010

Artigo nº: 11176397

Product group
  • Sensores de distância indutivos
  • designed for reliability
Dimension
  • 18 mm
Housing
  • 18 mm x 50 mm
  • Metal
  • Linearized
  • Vehicle
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Flylead connector DT04-3P 3 pin
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Contato

Não encontrou o que estava procurando?

Para o topo