|
|
IR18V.D08L-F50.UA1Z.9BCU/A002_E010
Artigo nº: 11197223
|
Product group
- Sensores de distância indutivos
- designed for reliability
|
Dimension
|
Housing
- 18 mm x 50 mm
- Metal
- Linearized
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- Voltage output
- Cable, L=2 m
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|
|
|
IR18V.D08L-F50.UA1Z.9BCU/A002_E012
Artigo nº: 11197224
|
Product group
- Sensores de distância indutivos
- designed for reliability
|
Dimension
|
Housing
- 18 mm x 50 mm
- Metal
- Linearized
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- Voltage output
- Cable, L=2 m
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|
|
|
IR18V.D08L-F50.UA1Z.9BDU/0035_A002_E010
Artigo nº: 11176397
|
Product group
- Sensores de distância indutivos
- designed for reliability
|
Dimension
|
Housing
- 18 mm x 50 mm
- Metal
- Linearized
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- Voltage output
- Flylead connector DT04-3P 3 pin
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|
|
|
IR18V.D08L-F50.UA1Z.9BDU/0035_A002_E012
Artigo nº: 11177441
|
Product group
- Sensores de distância indutivos
- designed for reliability
|
Dimension
|
Housing
- 18 mm x 50 mm
- Metal
- Linearized
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- Voltage output
- Flylead connector DT04-3P 3 pin
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|