• Imagem
  • Nome do produto
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filtrar por atributos

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection EN 60529

Approvals

Option

Imagem Nome do produto Size (flange) Shaft type Steps per revolution Number of revolutions Interface
HMG10-B - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Contato
HMG10-T - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Contato
HMG10P-B - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Contato
HMG10P-T - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Contato
PMG10 - SSI Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Contato
PMG10P - SSI Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Contato
HMG 161 Size (flange)
  • ø160 mm
Shaft type
  • ø38...70 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • SSI
  • Profibus-DPV0
  • CANopen®
  • DeviceNet
Contato

Não encontrou o que estava procurando?

Para o topo