• 영상
  • 상품명
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

속성으로 필터링

Steps per turn

Number of turns

Interface

Protection EN 60529

영상 상품명 Size (flange) Shaft type Steps per revolution Number of revolutions Interface
optoTurn EAL580-B - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
문의
optoTurn EAL580-B - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
문의
optoTurn EAL580-B - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
문의
optoTurn EAL580-SC - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
문의
optoTurn EAL580-SC - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
문의
optoTurn EAL580-SC - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
문의
optoTurn EAL580-SV - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
문의
optoTurn EAL580-SV - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
문의
optoTurn EAL580-SV - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
문의
optoTurn EAL580-T - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
문의
optoTurn EAL580-T - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
문의
optoTurn EAL580-T - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로