Dados técnicos
Dados técnicos - Classificações eléctricas
Voltage supply
  • 4.5…30 VDC (SSI, SSI + TTL/RS422)
  • 5.5…30 VDC (SSI + HTL/Push-pull)
Consumption typ.
  • 60 mA (5 VDC, w/o load)
  • 20 mA (24 VDC, w/o load)
Initializing time
  • ≤ 170 ms after power on
Data currency
  • Typ. 2 µs (cyclic request)
Interface
  • SSI
  • SSI + incremental
Function
  • Multiturn
  • Singleturn
Operating mode
  • Linear feedback shift register (on request)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Absolute accuracy
  • ±0,15 ° (+20 ±15 °C)
  • ±0,25 ° (-40...+85 °C)
Sensing method
  • Magnetic
Code
  • Gray or binary
Code sequence
  • CW: ascending values with clockwise sense of rotation; looking at flange
Inputs
  • SSI clock: Linereceiver RS422
  • Zero setting input
  • Counting direction
Output stages
  • SSI data: Linedriver RS422
  • Incremental: linedriver RS422 or push-pull (option)
Incremental output
  • 1024, 2048, 4096 ppr (other on request)
Output signals
  • A+, A-, B+, B-
Output frequency
  • ≤350 kHz
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Diagnostic function
  • DATAVALID (on request)
Approval
  • UL approval / E217823
Dados técnicos - projeto mecânico
Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Flange
  • Synchro flange
Protection EN 60529
  • IP 65 (without shaft seal)
  • IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm
Starting torque
  • ≤2 Ncm (+20 °C, IP 65)
  • ≤2,5 Ncm (+20 °C, IP 67)
Moment of inertia
  • 15,38 gcm²
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Material
  • Housing: steel zinc-coated
  • Flange: aluminium
  • Shaft: stainless steel
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 500 g, 1 ms
Weight approx.
  • 170 g
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m

Transferências
Data sheet
Quickstart
Brochures / Catalogs
Declaration of conformity
3D CAD / CAE

Acessórios
Mounting accessories
Clamp set ø10 mm

Artigo nº: 10106004

  • Set consists of three eccentric fixing
Connectors and cables
Female connector M12, 12-pin, straight, without cable

Artigo nº: 11078614

  • Female connector M12 with screwable nut
  • With or without cable (shielded) in different lengths
Female connector M12, 12-pin, straight, shielded, 2 m cable (ESG 34JP0200G)

Artigo nº: 11048452

  • Female connector M12 with screwable nut
  • With or without cable (shielded) in different lengths
Female connector M12, 12-pin, straight, shielded, 10 m cable (ESG 34JP1000G)

Artigo nº: 11048455

  • Female connector M12 with screwable nut
  • With or without cable (shielded) in different lengths

Para o topo