• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Output stages
  • Approval
3601 … 5000
Reset filter

Filter by attributes

Hollow shaft

Pulses/waves per revolution

Output stages

Connection

Protection EN 60529

Approvals

Image Product name Size (flange) Shaft type Output stages Approval
HOGS 100 S Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Output stages
  • SinCos 1 Vpp
Approval
  • CE
  • PL d / SIL2 approval according to EN ISO 13849-1 and EN 62061
  • UL approval / E217823
Inquire

Did not find what you were looking for?

To the top