• Immagine
  • Nome del prodotto
  • Size (flange)
  • Output stages
  • Tipo di albero
  • Interface

Filtrare per caratteristiche

Model

Size (flange)

Solid shaft

Hollow shaft

Output stages

Interface

Immagine Nome del prodotto Size (flange) Output stages Tipo di albero Interface
HMG10-B - CANopen® Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • CANopen®
HMG10-B - DeviceNet Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • DeviceNet
HMG10-B - EtherCAT Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • EtherCAT
HMG10-B - EtherNet/IP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • EtherNet/IP
HMG10-B - Profibus DP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • Profibus
HMG10-B - PROFINET Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • PROFINET
HMG10-B - SSI Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • SSI
HMG10-T - EtherCAT Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • EtherCAT
HMG10-T - EtherNet/IP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • EtherNet/IP
HMG10-T - Profibus DP Size (flange)
  • > ø90 mm
Tipo di albero
  • ø16...20 mm (through hollow shaft)
Interface
  • Profibus
HMG10-T - PROFINET Size (flange)
  • > ø90 mm
Tipo di albero
  • ø16...20 mm (through hollow shaft)
Interface
  • PROFINET
HMG10-T - SSI Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • SSI
POG 11 Size (flange)
  • > ø90 mm
Output stages
  • HTL/power linedriver
  • TTL/RS422
Shaft type
  • ø11 mm solid shaft
HOG 11 - DNV GL Size (flange)
  • > ø90 mm
Output stages
  • HTL/power linedriver
  • TTL/RS422
Shaft type
  • ø16 mm (blind hollow shaft)
HOG 131 Size (flange)
  • > ø90 mm
Output stages
  • HTL/push-pull
  • TTL/RS422
Shaft type
  • ø16...36 mm (through hollow shaft)
HDmag MHGE 100 Size (flange)
  • > ø90 mm
Output stages
  • SinCos
  • HTL/push-pull
  • TTL/RS422
Shaft type
  • ø16...80 mm (through hollow shaft)
HDmag MHGE 200 Size (flange)
  • > ø90 mm
Output stages
  • SinCos
  • HTL/push-pull
  • TTL/RS422
Shaft type
  • ø50...180 mm (through hollow shaft)
HDmag MHGE 400 Size (flange)
  • > ø90 mm
Output stages
  • SinCos
  • HTL/push-pull
  • TTL/RS422
Shaft type
  • ø70...340 mm (through hollow shaft)
HDmag MHGE 800 Taille (bride)
  • ø60...90 mm
Etage de sortie
  • SinCos
  • HTL/Push-pull
  • TTL/RS422
Type d’axe
  • ø650...740 mm (traversant)
HOG 10 - inox Taille (bride)
  • > ø90 mm
Etage de sortie
  • HTL/Pilote de puissance
  • TTL/RS422
Type d’axe
  • ø16 mm (non traversant)
  • ø17 mm (axe conique 1:10)
POG 10 - inox Size (flange)
  • > ø90 mm
Output stages
  • HTL/power linedriver
  • TTL/RS422
Tipo di albero
  • ø11 mm solid shaft
POG 83 Size (flange)
  • > ø90 mm
Output stages
  • Universal HTL/TTL
Tipo di albero
  • ø11 mm solid shaft
POG 83 - DNV GL Size (flange)
  • > ø90 mm
Output stages
  • HTL/push-pull
Tipo di albero
  • ø11 mm solid shaft

Non hai trovato quello che cercavi?

In alto