• Imagem
  • Nome do produto
  • Size (flange)
  • Output stages
  • Shaft type
  • Interface

Filtrar por atributos

Model

Size (flange)

Hollow shaft

Output stages

Interface

Imagem Nome do produto Size (flange) Output stages Shaft type Interface
HMG10-B - CANopen® Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • CANopen®
Contato
HMG10-B - DeviceNet Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • DeviceNet
Contato
HMG10-B - EtherCAT Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • EtherCAT
Contato
HMG10-B - EtherNet/IP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • EtherNet/IP
Contato
HMG10-B - Profibus DP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • Profibus
Contato
HMG10-B - PROFINET Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • PROFINET
Contato
HMG10-B - SSI Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • SSI
Contato
HMG10-T - EtherCAT Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • EtherCAT
Contato
HMG10-T - EtherNet/IP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • EtherNet/IP
Contato
HMG10-T - Profibus DP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • Profibus
Contato
HMG10-T - PROFINET Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • PROFINET
Contato
HMG10-T - SSI Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • SSI
Contato
HOG 11 - DNV GL Size (flange)
  • > ø90 mm
Output stages
  • HTL/power linedriver
  • TTL/RS422
Shaft type
  • ø16 mm (blind hollow shaft)
Contato
HOG 131 Size (flange)
  • > ø90 mm
Output stages
  • HTL/push-pull
  • TTL/RS422
Shaft type
  • ø16...36 mm (through hollow shaft)
Contato
HDmag MHGE 100 Size (flange)
  • > ø90 mm
Output stages
  • SinCos
  • HTL/push-pull
  • TTL/RS422
Shaft type
  • ø16...80 mm (through hollow shaft)
Contato
HOG 10 - stainless steel Size (flange)
  • > ø90 mm
Output stages
  • HTL/power linedriver
  • TTL/RS422
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato

Não encontrou o que estava procurando?

Para o topo