• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Range of switching speed
  • Switching outputs

Filter by attributes

Size (flange)

Solid shaft

Range of switching speed

Switching outputs

Connection

Protection EN 60529

Image Product name Size (flange) Shaft type Range of switching speed Switching outputs
ES 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed
  • 650...6000 rpm
Switching outputs
  • 1 output, speed control
Inquire
ES 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed
  • 200...5000 rpm
Switching outputs
  • 3 outputs, speed control
Inquire
FS 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed
  • 850...4500 rpm
Switching outputs
  • 1 output, speed control
Inquire
TDP 0,2 + ESL 90, TDPZ 0,2 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
TDP 0,2 + ESL 93, TDPZ 0,2 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
TDP 0,2 + FSL, TDPZ 0,2 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire

Did not find what you were looking for?

To the top