• Imagem
  • Nome do produto
  • Size (flange)
  • Shaft type
  • Range of switching speed
  • Switching outputs

Filtrar por atributos

Size (flange)

Solid shaft

Hollow shaft

Connection

Protection EN 60529

Approvals

Imagem Nome do produto Size (flange) Shaft type Range of switching speed Switching outputs
HMG10-B - CANopen® Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato
HMG10-B - DeviceNet Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato
HMG10-B - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato
HMG10-B - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato
HMG10-B - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato
HMG10-B - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato
HMG10-B - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato
HMG10-T - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Contato
HMG10-T - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Contato
HMG10-T - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Contato
HMG10-T - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Contato
HMG10-T - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Contato
HOG 86 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato
PMG10 - DeviceNet Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Contato
PMG10 - EtherNet/IP Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Contato
PMG10 - PROFINET Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Contato
POG 90 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Contato
POG 90 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Contato
POG 90 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Contato
HOG 10 + DSL Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
Contato
HOG 10 + ESL 90 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato
HOG 10 + ESL 93 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato
HOG 10 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Contato
POG 10 + DSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Contato
POG 10 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Contato
POG 10 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Contato
POG 10 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Contato

Não encontrou o que estava procurando?

Para o topo