• Imagem
  • Nome do produto
  • Measuring range
  • Dimensions
  • Type
  • Force direction

Filtrar por atributos

Measuring range

Force direction

Type

Model series

Imagem Nome do produto Measuring range Dimensions Type Force direction
DLM20-BU.101.CP3.M4

Artigo nº: 11217576

Measuring range
  • 0 ... 100 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM20-BU.102.CP3.M4

Artigo nº: 11217579

Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM20-BU.201.CP3.M4

Artigo nº: 11217577

Measuring range
  • 0 ... 200 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM20-BU.202.CP3.M4

Artigo nº: 11217601

Measuring range
  • 0 ... 2000 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM20-BU.500.CP3.M4

Artigo nº: 11217575

Measuring range
  • 0 ... 50 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM20-BU.501.CP3.M4

Artigo nº: 11217578

Measuring range
  • 0 ... 500 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM30-BU.102.CP3.C4

Artigo nº: 11217615

Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 31.8 mm x 18 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM30-BU.103.CP3.C4

Artigo nº: 11215831

Measuring range
  • 0 ... 10 kN
Dimensions
  • Ø 31.8 mm x 18 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM30-BU.201.CP3.C4

Artigo nº: 11217613

Measuring range
  • 0 ... 200 N
Dimensions
  • Ø 31.8 mm x 18 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM30-BU.202.CP3.C4

Artigo nº: 11217616

Measuring range
  • 0 ... 2000 N
Dimensions
  • Ø 31.8 mm x 18 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM30-BU.501.CP3.C4

Artigo nº: 11217614

Measuring range
  • 0 ... 500 N
Dimensions
  • Ø 31.8 mm x 18 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM30-BU.502.CP3.C4

Artigo nº: 11217617

Measuring range
  • 0 ... 5000 N
Dimensions
  • Ø 31.8 mm x 18 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM40-BU.103.CP3.C4

Artigo nº: 11217784

Measuring range
  • 0 ... 10 kN
Dimensions
  • Ø 38 mm x 21 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM40-BU.202.CP3.C4

Artigo nº: 11217782

Measuring range
  • 0 ... 2000 N
Dimensions
  • Ø 38 mm x 21 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM40-BU.203.CP3.C4

Artigo nº: 11217785

Measuring range
  • 0 ... 20 kN
Dimensions
  • Ø 38 mm x 21 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM40-BU.502.CP3.C4

Artigo nº: 11217783

Measuring range
  • 0 ... 5000 N
Dimensions
  • Ø 38 mm x 21 mm
Type
  • Button
Force direction
  • Compression
Contato

Não encontrou o que estava procurando?

Para o topo