• Imagem
  • Nome do produto
  • Measuring range
  • Dimensions
  • Type
  • Force direction

Filtrar por atributos

Measuring range

Force direction

Type

Model series

Imagem Nome do produto Measuring range Dimensions Type Force direction
DLM20-IN.101.TP3.M4

Artigo nº: 11217609

Measuring range
  • 0 ... 100 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
Prazo de entrega
immediately available
Contato
DLM20-IN.102.TP3.M4

Artigo nº: 11217612

Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
Prazo de entrega
immediately available
Contato
DLM20-IN.201.TP3.M4

Artigo nº: 11217610

Measuring range
  • 0 ... 200 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
Prazo de entrega
immediately available
Contato
DLM20-IN.500.TP3.M4

Artigo nº: 11217608

Measuring range
  • 0 ... 50 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
Prazo de entrega
immediately available
Contato
DLM20-IN.501.TP3.M4

Artigo nº: 11217611

Measuring range
  • 0 ... 500 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
Prazo de entrega
immediately available
Contato
DLM30-IN.102.TP3.C4

Artigo nº: 11217759

Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 25.5 mm x 23 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM30-IN.201.TP3.C4

Artigo nº: 11217757

Measuring range
  • 0 ... 200 N
Dimensions
  • Ø 25.5 mm x 23 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM30-IN.202.TP3.C4

Artigo nº: 11217780

Measuring range
  • 0 ... 2000 N
Dimensions
  • Ø 25.5 mm x 23 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM30-IN.501.TP3.C4

Artigo nº: 11217758

Measuring range
  • 0 ... 500 N
Dimensions
  • Ø 25.5 mm x 23 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM30-IN.502.TP3.C4

Artigo nº: 11217781

Measuring range
  • 0 ... 5000 N
Dimensions
  • Ø 25.5 mm x 23 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM40-IN.103.TP3.C4

Artigo nº: 11217792

Measuring range
  • 0 ... 10 kN
Dimensions
  • Ø 41.3 mm x 35 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM40-IN.202.TP3.C4

Artigo nº: 11217790

Measuring range
  • 0 ... 2000 N
Dimensions
  • Ø 41.3 mm x 35 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM40-IN.203.TP3.C4

Artigo nº: 11217793

Measuring range
  • 0 ... 20 kN
Dimensions
  • Ø 41.3 mm x 35 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM40-IN.502.TP3.C4

Artigo nº: 11217791

Measuring range
  • 0 ... 5000 N
Dimensions
  • Ø 41.3 mm x 35 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato

Não encontrou o que estava procurando?

Para o topo