• Imagem
  • Nome do produto
  • Measuring range
  • Dimensions
  • Type
  • Force direction

Filtrar por atributos

Measuring range

Force direction

Type

Model series

Imagem Nome do produto Measuring range Dimensions Type Force direction
DLM20-SO.101.TP3.M4

Artigo nº: 11217604

Measuring range
  • 0 ... 100 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM20-SO.102.TP3.M4

Artigo nº: 11217607

Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM20-SO.201.TP3.M4

Artigo nº: 11217605

Measuring range
  • 0 ... 200 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM20-SO.500.TP3.M4

Artigo nº: 11217603

Measuring range
  • 0 ... 50 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM20-SO.501.TP3.M4

Artigo nº: 11217606

Measuring range
  • 0 ... 500 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM30-SO.102.TP3.C4

Artigo nº: 11217621

Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 39 mm x 18 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM30-SO.201.TP3.C4

Artigo nº: 11217619

Measuring range
  • 0 ... 200 N
Dimensions
  • Ø 39 mm x 18 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM30-SO.202.TP3.C4

Artigo nº: 11217622

Measuring range
  • 0 ... 2000 N
Dimensions
  • Ø 39 mm x 18 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM30-SO.501.TP3.C4

Artigo nº: 11217620

Measuring range
  • 0 ... 500 N
Dimensions
  • Ø 39 mm x 18 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM30-SO.502.TP3.C4

Artigo nº: 11217623

Measuring range
  • 0 ... 5000 N
Dimensions
  • Ø 39 mm x 18 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM40-SO.103.TP3.C4

Artigo nº: 11217788

Measuring range
  • 0 ... 10 kN
Dimensions
  • Ø 59.8 mm x 26 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM40-SO.202.TP3.C4

Artigo nº: 11217786

Measuring range
  • 0 ... 2000 N
Dimensions
  • Ø 59.8 mm x 26 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM40-SO.203.TP3.C4

Artigo nº: 11217789

Measuring range
  • 0 ... 20 kN
Dimensions
  • Ø 59.8 mm x 26 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM40-SO.502.TP3.C4

Artigo nº: 11217787

Measuring range
  • 0 ... 5000 N
Dimensions
  • Ø 59.8 mm x 26 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato

Não encontrou o que estava procurando?

Para o topo