• Imagem
  • Nome do produto
  • Measuring range
  • Dimensions
  • Type
  • Force direction

Filtrar por atributos

Measuring range

Force direction

Type

Model series

Imagem Nome do produto Measuring range Dimensions Type Force direction
DLM20-BU.101.CP3.M4

Artigo nº: 11217576

Measuring range
  • 0 ... 100 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM20-BU.102.CP3.M4

Artigo nº: 11217579

Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM20-BU.201.CP3.M4

Artigo nº: 11217577

Measuring range
  • 0 ... 200 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM20-BU.202.CP3.M4

Artigo nº: 11217601

Measuring range
  • 0 ... 2000 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM20-BU.500.CP3.M4

Artigo nº: 11217575

Measuring range
  • 0 ... 50 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM20-BU.501.CP3.M4

Artigo nº: 11217578

Measuring range
  • 0 ... 500 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Contato
DLM20-IN.101.TP3.M4

Artigo nº: 11217609

Measuring range
  • 0 ... 100 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM20-IN.102.TP3.M4

Artigo nº: 11217612

Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM20-IN.201.TP3.M4

Artigo nº: 11217610

Measuring range
  • 0 ... 200 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM20-IN.500.TP3.M4

Artigo nº: 11217608

Measuring range
  • 0 ... 50 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM20-IN.501.TP3.M4

Artigo nº: 11217611

Measuring range
  • 0 ... 500 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
Contato
DLM20-SO.101.TP3.M4

Artigo nº: 11217604

Measuring range
  • 0 ... 100 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM20-SO.102.TP3.M4

Artigo nº: 11217607

Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM20-SO.201.TP3.M4

Artigo nº: 11217605

Measuring range
  • 0 ... 200 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM20-SO.500.TP3.M4

Artigo nº: 11217603

Measuring range
  • 0 ... 50 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato
DLM20-SO.501.TP3.M4

Artigo nº: 11217606

Measuring range
  • 0 ... 500 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Contato

Não encontrou o que estava procurando?

Para o topo