Afin de pouvoir concevoir le site de manière optimale et de l'améliorer continuellement, nous utilisons des cookies. Entre autres choses, ces cookies collectent également des données sur votre comportement d'utilisation. Si vous n'êtes pas d'accord, veuillez désélectionner cette option dans le champ "Statistiques et marketing" ci-dessous. Vous pouvez retirer votre consentement de manière informelle à tout moment. Vous trouverez de plus amples informations à ce sujet et sur vos droits en ce qui concerne l'intégration de cookies dans la déclaration de protection des données.
Obrigatório
Esses cookies são necessários apenas para garantir a funcionalidade do site.
Acompanhamento estatístico/de usuários
Armazenamento de dados comportamentais dos usuários para fins analíticos e estatísticos.
Precise positioning based on high measuring accuracy
Absolute precision up to ±0.3° (dynamically up to ±0.5°), quick response time based on innovative, powerful algorithms for sensor data fusion of acceleration and gyroscope signals
Reliable operation in rough environments
Extended temperature range -40 ... +85 °C, high shock and vibration resistance up to 200 g/20 g, protection class up to IP 69K, corrosion protection CX (C5-M), E1-compliant design
Simple and reliable device connection
CANopen® and SAEJ1939 interfaces, CiA DS 410 inclination sensor device profile, M6 screw mounting, robust M12 connection technology
Simple operation and increased machine efficiency
Dynamic measurement of the angle position of moving machine parts in real time, highest precision due to unsurpassed signal quality, high resolution, minimum following error, machine control, and use of assistance systems with maximum dynamics, control, and safety
Applications
Simple and reliable angle measurement for:
Mobile working machines
Off-highway machines
Construction machines, agricultural machines, & forestry machines
Fire department & municipal vehicles
Working platforms
Cranes & lifting gear
Driverless transport systems
Automatic assembly & processing machines
Robotics
Technology
Precise, motion-compensated position
The reliable, precise, and fast measurement of the angle position of moving machine parts in real time is the key to maximum dynamics, control, and safety.
The GIM700DR allows this position measurement with the highest dynamics and precision through unsurpassed signal quality, robustness, high resolution and minimum following error.
In application, this results in increased efficiency, lower wear, and improved ease of use compared to conventional inclination sensors.
Reliable mounting and durable function
For maximum reliability and optimum motion transmission, the GIM700DR is mechanically mounted with robust M6 screws. Only a flat, sufficiently large surface is required. Further interventions in the mechanics are no longer necessary.
Durable and robust M12 connectors for extreme outdoor conditions ensure that signals and data are transmitted reliably and without interference even under high mechanical and chemical stress caused by temperature changes, dirt, shocks, and vibration.
Thanks to plug and socket connections on the sensor, the bus cabling and power supply can be looped through several bus participants.
Robust R-series “designed for mobile automation”
The Baumer R-Series rotary encoders and position sensors are designed for uncompromising ruggedness, for highest durability and availability in demanding outdoor applications, mobile automation, and off-highway applications. Your advantages:
Safe operation due to high protection class up to IP 67 and IP 69K
Highest corrosion protection CX through optimized material selection
Extended temperature range -40 ... +85 °C
High shock and vibration resistance 200 g / 20 g
Best electromagnetic compatibility through E1-compliant design
Configurable frequency filters
Vibrations and shocks on the machine part during inclination and acceleration measurements can lead to errors and falsification of measured values.
Digital frequency filters (low-pass, band-pass) can make a decisive contribution to eliminating the influence of interferences in a targeted manner.
Signal conditioning in the sensor frees the machine control from time-consuming, computationally intensive tasks.
The frequency filters can be configured easily and quickly, precisely for the specific application.
Outstanding corrosion protection
Due to optimized material selection and highly resistant coatings, Baumer inclination and acceleration sensors are specially designed for use in corrosive environments.
This makes them ideally suited for permanent outdoor use, especially in mobile automation, off-highway applications, in coastal areas, and at sea.
Their corrosion protection is validated by extensive salt spray tests and complies with the highest corrosiveness category CX following the standards EN 60068-2-52 and EN ISO 12944.
Function principle of inclination sensors
Tilt sensors measure the inclination angle of an object relative to the gravity of the earth without contact.
Thanks to the use of highly developed capacitive MEMS technology, tilt sensors are very precise and extremely robust, even in harsh environments.
One-dimensional sensors measure the inclination of an axis in the range of 360°. Two-dimensional sensors simultaneously measure two axes up to a maximum of ± 90°.
MEMS technology
Baumer tilt and acceleration sensors use sensor elements based on capacitive MEMS technology (micro-electro-mechanical system).
Compared to alternative technologies, capacitive MEMS sensor elements exhibit the advantage of a small size, no moving parts and high cost-efficiency, as well as the highest reliability under the harshest conditions.
The capacitive MEMS sensor elements used by Baumer are especially qualified for the tough application in industrial and mobile automation, while their long-term availability is assured.