Technical data
Dados técnicos - Classificações eléctricas
Voltage supply
  • 8...36 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤30 mA (24 VDC)
Initializing time
  • ≤ 1 s after power on
Interface
  • CANopen®
  • SAE J1939
Measuring range
  • ±90° (inclination sensor, ±180° on request)
  • ±6 g (accelerometer, triaxial)
  • ±250°/s (gyroscope, triaxial, Z-axis 125°/s)
Resolution
  • 0,01 ° (configurable, Default: 0.1°)
Dynamic accuracy typ.
  • ±0.5° (see general information)
Static accuracy typ.
  • ±0.3° (+25 °C)
Temperature coefficient
  • Typ. ≤± 0,01 °/K (zero position)
Sensing rate
  • 100 Hz
Limit frequency
  • 1...30 Hz / low pass filter up to 6th order (configurable, gyroscope also bandpass)
Load dump protection
  • ISO 16750-2 for 12 V/24 V systems
  • Pulse 5b (test criteria A)
Interference immunity
  • EN 61000-6-2
  • ISO 11452-2:2004*
  • ISO 7637-2:2004*
  • ISO 10605:2008 + Amd 1:2014 (CD ±8 kV / AD ±15 kV)
  • * Severity level according to ECE R10 (Rev. 5)
Emitted interference
  • EN 61000-6-4
  • CISPR 25:2008 (30...1000 MHz)
  • ISO 7637-2:2004*
  • * Severity level according to ECE R10 (Rev. 5)
Approval
  • CE
Technical data - mechanical design
Dimensions W x H x L
  • 77 x 62 x 27 mm
Protection EN 60529
  • IP 67
  • IP 68
  • IP 69K (ISO 20653)
Material
  • Housing: polyamide (glass fiber reinforced), Aluminium coated
Corrosion protection
  • EN 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
  • -40...+85 °C (see general information)
Resistance
  • EN 60068-2-6
  • Vibration 20 g, 60-2000 Hz
  • EN 60068-2-27
  • Shock 200 g, 6 ms
Temperature changes
  • EN 60068-2-14, -40…+85 °C, 5 cycles
Weight approx.
  • 134 g
Connection
  • Flange connector M12, 5-pin

Downloads
Data sheet
Software Manual
Brochures / Catalogs
Declaration of conformity
Software
3D CAD / CAE

Accessories
Connectors and cables
Female connector M12, 5-pin, straight, shielded, 2 m cable

Article no.: 11046264

  • Female connector M12, 5-pin, straight
Female connector M12, 5-pin, straight, shielded, 5 m cable

Article no.: 11046266

  • Female connector M12, 5-pin, straight

To the top