• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Product group

Sensing distance max.

Housing

Output circuit/interface

Housing version

Connection types

Particular characteristics

Operating temperature

Adjustability

Image Product name Product group Housing Scanning range Sd Features
U300.D50-DPMJ.72N

Article no.: 11219488

Product group
  • Sensores de medição de distâncias por ultra-som
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • Plástico
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP1J.72N

Article no.: 11219506

Product group
  • Sensores de proximidade ultra-sónicos
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • Plástico
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP2J.72N

Article no.: 11219504

Product group
  • Sensores de proximidade ultra-sónicos
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • Plástico
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.R50-GP1J.72N

Article no.: 11219508

Product group
  • Sensores retro-reflexivos ultra-sônicos
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • Plástico
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-IA1B.72F

Article no.: 11200630

Product group
  • Sensores de medição de distâncias por ultra-som
  • retro
Housing
  • 18 mm x 45 mm
  • Plástico
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-IAMJ.72F

Article no.: 11200625

Product group
  • Sensores de medição de distâncias por ultra-som
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • Plástico
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-UA1B.72F

Article no.: 11200629

Product group
  • Sensores de medição de distâncias por ultra-som
  • retro
Housing
  • 18 mm x 45 mm
  • Plástico
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-UAMJ.72F

Article no.: 11200623

Product group
  • Sensores de medição de distâncias por ultra-som
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • Plástico
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA5.2-UAMJ.72F

Article no.: 11707836

Product group
  • Sensores de medição de distâncias por ultra-som
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • Plástico
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.PA0.2-GP1J.72F

Article no.: 11200632

Product group
  • Sensores de proximidade ultra-sónicos
  • IO-Link
Housing
  • 18 mm x 45 mm
  • Plástico
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.PA0.2-GP2J.72F

Article no.: 11200633

Product group
  • Sensores de proximidade ultra-sónicos
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • Plástico
  • 2 point proximity switch
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR18.DA0.2-IA1B.9SF

Article no.: 11200642

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA0.2-IAMJ.9SF

Article no.: 11200640

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA0.2-UA1B.9SF

Article no.: 11200641

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA0.2-UAMJ.9SF

Article no.: 11200639

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-IA1B.9SF

Article no.: 11221525

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-IAMJ.9SF

Article no.: 11213065

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-UA1B.9SF

Article no.: 11221604

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-UAMJ.9SF

Article no.: 11220939

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.PA0.2-GP1J.9SF

Article no.: 11200644

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.PA0.2-GP2J.9SF

Article no.: 11200645

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
  • 2 point proximity switch
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UNAM 12U9914/S14D

Article no.: 10151802

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 50I6121

Article no.: 10134142

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 50I6121/S14

Article no.: 10129530

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 50N1721

Article no.: 10130405

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50N1721/S14

Article no.: 10232792

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50N3721

Article no.: 10233674

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50N3721/S14

Article no.: 10232794

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50P1721

Article no.: 10233672

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50P3721

Article no.: 10233675

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top