• Image
  • Product name
  • Size (flange)
  • Shaft type

Filter by attributes

Baugrösse (Flansch)

Vollwelle

Hohlwelle

Impulse/Perioden pro Umdrehung

Schnittstelle

Anschluss

Schutzart EN 60529

Zulassungen

Image Product name Size (flange) Shaft type
HOG 86 + FSL Baugrösse (Flansch)
  • ø105 mm
Wellenart
  • ø16 mm (einseitig offene Hohlwelle)
  • ø17 mm (Konuswelle 1:10)
Inquire
POG 86 + FSL Baugrösse (Flansch)
  • ø115 mm
Wellenart
  • ø11 mm Vollwelle
Inquire
HOG 9 G Baugrösse (Flansch)
  • ø97 mm
Wellenart
  • ø16 mm (einseitig offene Hohlwelle)
  • ø17 mm (Konuswelle 1:10)
Inquire
POG 9 + ESL 90 Baugrösse (Flansch)
  • ø115 mm
Wellenart
  • ø11 mm Vollwelle
Inquire
POG 9 + ESL 93 Baugrösse (Flansch)
  • ø115 mm
Wellenart
  • ø11 mm Vollwelle
Inquire
POG 9 + FSL Baugrösse (Flansch)
  • ø115 mm
Wellenart
  • ø11 mm Vollwelle
Inquire
POG 9 G Baugrösse (Flansch)
  • ø115 mm
Wellenart
  • ø11 mm Vollwelle
Inquire
POG 90 + ESL 90 Baugrösse (Flansch)
  • ø115 mm
Wellenart
  • ø11 mm Vollwelle
Inquire
POG 90 + ESL 93 Baugrösse (Flansch)
  • ø115 mm
Wellenart
  • ø11 mm Vollwelle
Inquire
POG 90 + FSL Baugrösse (Flansch)
  • ø115 mm
Wellenart
  • ø11 mm Vollwelle
Inquire
TDP 0,2 + OG 9, TDPZ 0,2 + OG 9 Taille (bride)
  • ø115 mm
Type d’axe
  • ø11 mm axe
Inquire
HOG 10 + DSL Taille (bride)
  • ø105 mm
Type d’axe
  • ø16 mm (non traversant)
Inquire
HOG 10 + ESL 90 Baugrösse (Flansch)
  • ø105 mm
Wellenart
  • ø16...20 mm (einseitig offene Hohlwelle)
  • ø17 mm (Konuswelle 1:10)
Inquire
HOG 10 + ESL 93 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HOG 10 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HOG 10 G Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
POG 10 + DSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
POG 10 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
POG 10 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
POG 10 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
POG 10 G Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
HOG 11 + ESL 90 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HOG 11 + ESL 93 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HOG 11 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HOG 11 G Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
POG 11 + ESL 90 Taille (bride)
  • ø115 mm
Type d’axe
  • ø11 mm axe
Inquire
POG 11 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
POG 11 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
POG 11 G Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
HOG 16 + DSL Size (flange)
  • ø158 mm
Shaft type
  • ø20...50 mm (through hollow shaft)
Inquire

Did not find what you were looking for?

To the top