• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Produktgruppe

Erfassungsbereich

Lichtquelle

Laserklasse

Anschlussart

Ausgangsschaltung/Interface

Bauform

Baugrösse

Gehäuseausführung

Schutzart/Zulassungen

Einstellbarkeit

Abstand Fokus

Strahlform

Besondere Eigenschaften

Image Product name Product group Housing Sensing distance max. Features
OT300.DL-UBZZB.72CU

Article no.: 11240056

Product group
  • Distance sensors
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Inquire
OT300.DL-UBZZB.72N

Article no.: 11240055

Product group
  • Distance sensors
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Inquire
OT300.GL-GLZZJ.72CU

Article no.: 11240058

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Inquire
OT300.GL-GLZZJ.72N

Article no.: 11240057

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Inquire
OT300.GL-NLNVT.72CU

Article no.: 11250343

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Inquire
OT300.GL-NLNVT.72N

Article no.: 11250342

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Inquire
OT300.GL-PLPVT.72CU

Article no.: 11250341

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Inquire
OT300.GL-PLPVT.72N

Article no.: 11250340

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Inquire
OT300.SL-GDZZJ.72CU

Article no.: 11240070

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Inquire
OT300.SL-GDZZJ.72N

Article no.: 11240059

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Inquire
OT300.SL-NDNVT.72CU

Article no.: 11250347

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Inquire
OT300.SL-NDNVT.72N

Article no.: 11250346

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Inquire
OT300.SL-PDPVT.72CU

Article no.: 11250345

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Inquire
OT300.SL-PDPVT.72N

Article no.: 11250344

Product group
  • SmartReflect Light barriers
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top