Jun 27, 2016

Perfected in efficiency and precision
6875-1-DCH-EFL580-BiSSC.jpeg
Efficiency in perfection – economic absolute encoders with high-precision optical sensing.
The absolute motor feedback encoders EFL580 BiSS C by Baumer ensure excellent signal quality thanks to high-precision mechanics and optical sensing. The EFL series further excels by its high-integration design and cross-series parts commonality to reduce cost and enhance service life. For users, this means reliable products of superior quality at economic prices.
 
The rotor position is precisely acquired by optical sensing providing the absolute position with a standard resolution of 13 bits singleturn. Additionally, SinCos signals with 2048 periods per turn are generated. Optional resolutions up to 21 bits and high-speed transmission at clock rates up to 10 MHz enable all-digital speed feedback. Besides high transmission reliability protected by CRC checksum, the open high-speed protocol BiSS C enables bidirectional communication for acquisition and preset of the absolute position, coupled with versatile diagnostic options.
 
The EFL series integrates an Opto-ASIC which is immune to interference and merges the basic optical encoder functionalities such as position feedback, signal processing and communication interface in one single component. High-integration design and limited number of components improve shock and vibration resistance for enhanced encoder service life. The ShaftLock bearing concept with robust and generously sized quality bearings has been standing the test of practice for more than 15 years and protects the sensing unit against axial impacts or shocks, preventing downtime and repair for ultimate service life.
Press download

Further information

Press contact
To the top