Product portfolio
The selected altAttribute does not exist!

88 mm compact – measuring length up to 4.7 m

GCA3

  • Measuring length up to 4.7 m
  • Wear-free non-contact magnetic position sensing
  • Integrated dirt skimmer
  • Two-channel architecture
  • Compact solution
Open in product selector
Compact designs – maximum robustness – 104 mm compact – measuring length up to 4.7 m – Linear displacement measurement made easy - robust cable transducers GCA5

104 mm compact – measuring length up to 7.8 m

GCA5

  • Measuring length up to 7.8 m
  • Design 104 mm
  • Wear-free, non-contact magnetic position sensing
  • Integrated dirt skimmer
  • Three-chamber-principle
  • Integrated inclination sensor
  • Two-channel architecture for independant redundant signals
Open in product selector
126 mm compact – measuring length up to 12 m – Space saving cable transducers GCA8 and GCA12

126 mm compact – measuring length up to 12 m

GCA8 / GCA12

  • Measuring length up to 12 m
  • Design 126 mm
  • Absolute potentiometer sensing
  • Integrated dirt skimmer
  • Three-chamber-principle
  • Redundant variants
Open in product selector
60 mm flexible – measuring length up to 2.4 m

60 mm flexible – measuring length up to 2.4 m

GCI2 / GCA2

  • Measuring length up to 2.4 m
  • Design 60 mm
  • Flexible combination of encoder and cable transducer mechanics
  • High linearity up to 0,01%
To the product
96 mm flexible – measuring length up to 3 m

96 mm flexible – measuring length up to 3 m

GCI4 / GCA4

  • Measuring length up to 3 m
  • Design 96 mm
  • Flexible combination of encoder and cable transducer mechanics
  • High linearity up to 0,01%
To the product
115 mm flexible – measuring length up to 15 m

115 mm flexible – measuring length up to 15 m

GCI15 / GCA15

  • Measuring length up to 15 m
  • Design 115 mm
  • Flexible combination of encoder and cable transducer mechanics
  • High linearity up to 0,01%
Open in product selector
Flexible modular system – linearity up to 0.01% – 200 mm flexible – measuring length up to 50 m

200 mm flexible – measuring length up to 50 m

GCI50 / GCA50

  • Measuring length up to 50 m
  • Design 200 mm
  • Flexible combination of encoder and cable transducer mechanics
  • High linearity up to 0,01%
Open in product selector

Your benefits
  • Easy and reliable linear travel measurement
    • Quickly installed with high configuration flexibility. Ultra-high resolution and linearity
  • Solution for simultaneous boom length and boom angle measurement
    • Cable transducer with integrated inclination sensor. Two measuring tasks - one single device     
  • Convenient product selection with maximum flexibility
    • Broad portfolio. Compact designs or configuration flexibility, sized 60 ... 200  mm, measuring length 1,5 ... 50 m
  • For every application the matching product
    • Wear-free magnetic sensing for maximum robustness and durability, precise optical sensing for maximum precision, integrated inclination sensor solves two tasks in one device
  • Large interface variety compatible with every standard control
    • Analog, SSI, CANopen, J1939, fieldbus and  real-time Ethernet interfaces, incremental HTL and TTL signals
  • Supporting safety-related applications with highest availability
    • Product variants with 2-channel-design, redundant sensing and redundant signal output
  • Robustness and longevity even in extreme outdoor environments
    • Integrated dirt skimmer, three-chamber-principle, wear-free magnetic sensing

Applications

Easy and reliable linear travel measurement in all kinds of industrial applications, e.g.

  • Mobile machinery
  • Mobile elevating work platforms (MEWPs)
  • Mobile cranes
  • Telehandlers
  • Utility vehicles
  • Lifting platforms
  • Linear positioning tables
  • Medical equipment
  • Patient positioning tables
  • Hoists
  • Cranes, mining  equipment, excavators
  • Logistics
  • Handling equipment
  • Forklift trucks
  • Automatic guided vehicles
  • Warehouse stackers

Technology

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper

To the top