Oct 15, 2015

LX series with up to 20 megapixel and Camera Link for improved system performance and easy integration
Baumer_LXC-Models_ML_20151015_d039fe645b.jpg
Thanks to GenCP compliant integration, checksum protection and extended status information the new Camera Link models of the LX series with up to 20 megapixel simplify system setup and cut down on integration cost.
In the 4th quarter of 2015, Baumer adds to the LX series with 8 new camera models including Camera Link interface. With resolutions from 2 to 20 megapixel and frame rates up to 337 fps, they capture the finest detail in demanding inspection tasks even at high throughput. Cutting-edge Global Shutter CMOS sensors ensure excellent image quality with extremely high sensitivity. LXC cameras are therefore ideal for multi-faceted applications in the manufacture of semi-conductors and electronics, in measuring technology as well as in lab automation and traffic inspection tasks.

Camera Link provides high bandwidth and low CPU load for high-performance cameras. Unlike other interfaces, integration is the challenge. This is the reason why system integration capabilities took center stage in the development of the new LXC models. Another focus was on camera control functionalities for stable operation to simplify system setup and cut down on integration cost.
 
The GenCP protocol is used for camera configuration. It enables a convenient parameterization via GenICam similar to GigE Vision. Thereby the demanding register programming typical for Camera Link is no longer required. On top, Baumer LXC cameras will identify transmission errors by calculating a checksum based on the image data which can be validated on a PC or in the frame grabber even in the running process. This functionality can also be used for data integrity checks in robotics or in long-distance transmission to ensure system stability. Tests at Baumer with up to 15-meter transmission distance were successfully passed. Furthermore, events and status information such as image sequence number or image-related time stamps can be included in the transmission and allow for easy camera status control. Thanks to Power over Camera Link (PoCL), the LXC cameras enable direct supply by frame grabber.

Further information

To the top