Technical data
Technical data
Nominal voltage
  • 125 V
Nominal current
  • 10 A
Core cross-section
  • 2 x 2.5 mm² (+VSM, 0 VME)
  • 1 x 0.34 mm² (+VsE)
  • 4 x 0.25 mm² (Input 1-4)
Cable length
  • 5 m, 10 m (further length upon request)
Bending radius
  • In motion: min. 55 mm
Outer diameter
  • 10 … 11 mm
Operating temperature
  • -40...+80 °C (moved cable)
  • -50...+80 °C (fixed cable)
Isolation resistance
  • >20 MΩ x km
Material
  • Cable sheath: PUR black
  • Conductor: E-copper starnds, superfine wires
Approval
  • CE
  • UL
Technical data - mechanical design
Protection EN 60529
  • IP 40 (connector)

Downloads

Drawings
Drawings

To the top