Technical data
Technical data - electrical ratings
Voltage supply
  • 100...240 VAC ±10 % (50/60 Hz)
Power consumption
  • 4 VA per digit
Display
  • LED, 7-segment display
Display color
  • 1 color - red, high luminosity
Number of digits
  • 3-digits
  • 4-digits
  • 5-digits
  • 6-digits
  • 7-digits
  • 8-digits
  • 9-digits
  • 10-digits
Digit height
  • 100 mm
Display refresh
  • 250 ms
Function
  • BCD multiplex
  • Hour counter
  • Chronometer
  • Digital display
  • Hygrometer
  • Tachometers
  • Counter
Inputs
  • HTL
Data memory
  • >10 years in EEPROM
Interface
  • Parallel
Standard DIN EN 61010‑1
  • Protection class II
  • Overvoltage category II
  • Pollution degree 2
Emitted interference
  • EN 61000-6-3
Interference immunity
  • EN 61000-6-2
Technical data - mechanical design
Ambient temperature
  • -20...+60 °C
Storage temperature
  • -10...+60 °C
Relative humidity
  • 95 % non-condensing
Core cross-section
  • 1.5 mm²
Protection EN 60529
  • IP 41
  • IP 54
  • IP 65
Operation / keypad
  • Two short-stroke keys
Housing type
  • Surface mount housing with mounting bracket
Housing colour
  • Black
Mounting type
  • Surface mount housing
  • Wall mount with mounting angle
Material
  • Housing: aluminium

Downloads
Data sheet
Operating Manual

To the top