Technical data
Technical data
Operating system
  • Accessible and controllable by webbrowser: Internet-Explorer 11, Firefox, Safari-6 or higher.
Connection
  • Connector D-SUB, female, 15-pin
  • WIFI - IEEE 802.11 network, WPA2 security
  • USB 1.0 / type B (female)
  • EtherNet RJ45 socket
Weight approx.
  • 360 g
Power supply unit
  • Input: 90-260 VAC Output: 24 V/0,75 A Interchangeable plug-Type A, C, G and I

Downloads
Data sheet
Operating Manual

Accessories
Connectors and cables
Programming cable for the HMG10P/PMG10P SSI series with flange connector/s

Article no.: 11191143

  • Adapter cable for programming the HMG10P/PMG10P SSI series with flange connector/s
  • With D-SUB connector (male) for connection of encoders of HMG10/PMG10 SSI series with flange connector/s to the WLAN adapter Z-PA.SDL.1.
  • The encoder can be conntected to the WLAN adapter in ONLINE or OFFLINE mode.
Programming cable for HMG10P/PMG10P (SSI) with terminal box

Article no.: 11191144

  • Adapter cable for programming the HMG10P/PMG10P SSI series with terminal box
  • With D-SUB connector (male) for connection of encoders of HMG10/PMG10 SSI series with terminal box to the WLAN adapter Z-PA.SDL.1
  • The encoder can be conntected to the WLAN adapter in ONLINE or OFFLINE mode
Programming cable for the HMG10P/PMG10P bus interfaces series

Article no.: 11191145

  • Adapter cable for programming the HMG10P/PMG10P bus interfaces series
  • With D-SUB connector (male) for connection of encoders of HMG10/PMG10 bus interfaces series to the WLAN adapter Z-PA.SDL.1
  • The encoder can be conntected to the WLAN adapter in ONLINE or OFFLINE mode

To the top