Technical data
Technical data - electrical ratings
Voltage supply
  • Output unit HTL: 9...26 VDC
  • Output unit TTL: 5 VDC ±5 %
  • Output unit TTL (R): 9...26 VDC
Input current
  • 15 mA
Inputs
  • HTL, TTL
Input signals
  • K1, K2, K0 + inverted
Input frequency
  • ≤120 kHz (≤200 kHz if output unit 1,2,3 = TTL)
Outputs
  • HTL
  • TTL
  • TTL (R)
Load current (outputs)
  • HTL: 60 mA (average), 100 mA (peak)
  • TTL: 25 mA (average), 75 mA (peak)
  • TTL (R): 25 mA (average), 75 mA (peak)
Output signals
  • K1, K2, K0 + inverted
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
Technical data - mechanical design
Dimensions W x H x L
  • 150 x 75 x 55 mm
Protection EN 60529
  • IP 20
Operating temperature
  • -20...+50 °C
Mounting type
  • DIN rail housing EN 50022
Connection
  • Screw terminal connector

Downloads
Data sheet
Operating Manual
Declaration of conformity

To the top