Technical data
General data
Mounting type
  • Non-flush
Special type
  • Linearized
Particular characteristics
  • IO-Link dual channel
Type
  • Distance measuring
Measuring distance Sd
  • 0 … 10 mm
Resolution
  • < 0.022 mm (High Accuracy Mode)
Repeat accuracy
  • 0.022 mm
Adjustment
  • qTeach
  • IO-Link
Teach
  • Single point, Two point, Window
Linearity error
  • ± 40 µm (S = 0 ... 8 mm)
  • ± 60 µm (S = 0 ... 10 mm)
Temperature drift
  • ± 2 % (Full Scale)
Hysteresis
  • < 99 % (adjustable)
Power on indication
  • LED green
Output indicator
  • LED yellow
Output indicator Output 2
  • LED red
Electrical data
Response time (factory characteristic)
  • < 0.6 ms (High Speed Mode)
  • < 0.9 ms (Standard Mode)
  • < 2.3 ms (Robust Mode)
  • < 10.5 ms (High Accuracy Mode)
Switching frequency
  • 800 Hz (High Speed Mode)
  • 500 Hz (Standard Mode)
  • 150 Hz (Robust Mode)
  • 30 Hz (High Accuracy Mode)
Voltage supply range +Vs
  • 8 … 30 VDC
Current consumption max. (no load)
  • 25 mA
Output circuit
  • PNP
  • Push-pull
  • IO-Link
Output current
  • 100 mA, sum of all outputs
Voltage drop Vd
  • <2.5 VDC
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Material (sensing face)
  • SAN
Housing material
  • SAN
Dimension
  • 20 mm
Housing length
  • 41 mm
Connection types
  • Cable PVC, 2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67
Communication interface
Interface
  • IO-Link V1.1
Baud rate
  • 230,4 kBaud (COM 3)
Cycle time
  • ≥ 0.6 ms
Process data length
  • 32 Bit
Process data structure
  • Bit 0 = SSC1 (distance)
  • Bit 1 = SSC2 (distance)
  • Bit 3 = alarm
  • Bit 4 = SSC3 (frequency)
  • Bit 5 = SSC4 (counter)
  • Bit 16-31 = 16 Bit measurement
IO-Link port type
  • Class A
Adjustable parameters
  • Measuring range
  • Switching point
  • Switching hysteresis
  • Measured value filtering
  • Time filters
  • LED status indicators
  • Output logic
  • Output circuit
  • Counter
  • Deactivate the sensor element
  • Find Me function
Additional data
  • Distance
  • Frequency
  • Operating cycles
  • Operating hours
  • Boot cycles
  • Operating voltage
  • Device temperature
  • Histograms

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Operating Manual
EPLAN

Diagrams
Resolution

Drawings
Drawings
Connection diagram

Accessories
Peripherals
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP67

Article no.: 11215447

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP67

Article no.: 11215460

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP20

Article no.: 11215445

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP20

Article no.: 11215448

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind

To the top