Product portfolio

Measuring amplifiers with IO-Link

  • Digital IO-Link interface 
  • Individual and application-specific parameterization
  • The measurement electronics for every type of  force measurement
To the product

Measuring amplifiers with current output and IO-Link

  • 4 ... 20 mA current output
  • Dual channel with an additional IO-Link interface
  • Individual and application-specific parameterization
To the product

Measuring amplifiers with voltage output and IO-Link

  • ± 10 V voltage output
  • Dual channel with an additional IO-Link interface
  • Individual and application-specific parameterization
To the product

Videos for easy parametrization
     

Adapt the Baumer force and strain sensors to match your application task of precise force measurements and benefit from smart features for maximum results. Used in combination with the Baumer Sensor Suite, you will fully exploit the capabilities of the force and strain sensors thanks to specific Add-ons and the intuitive user interface. Watch the tutorial and learn more about the Baumer IO-Link portfolio of force and strain sensors.

 

Show all videos


All-round solution for force measurement of the future
The selected altAttribute does not exist!

In addition to the DLM force sensors and DST strain sensors, the DAB industrial measurement amplifiers from Baumer provide a complete measurement chain for force measurement. The mV/V signal provided by force sensors and strain sensors is processed by measurement amplifiers and converted into a corresponding output signal.
The measurement amplifier is available in a purely IO-Link version as well as in a dual channel version with voltage or current output and a digital IO-Link interface. All three versions are equipped with two additional I/Os that can be used as switching outputs or for additional digital data.
Matching accessories such as connecting cables, an  IO-Link master, and software tools round off the portfolio and allow easy and quick integration into the process.


Use of digitalization – simulation, parameterization, and intelligent evaluation

Intelligent functions for maximum output
The selected altAttribute does not exist!

Thanks to a large number of features such as parameterization of the input and output, the smart measurement amplifiers save valuable time during the commissioning of force sensors. Various smart functions that make relevant data available in a pre-processed form also considerably contribute to relieving the load on the control system. 


Tecnología

Descargas
Brochures / Catalogs


Hasta la cima