Technische Daten
Electrical data
Number of poles
  • 12
Connectors
  • M12/12-pin female connector
  • M8/3-pin male connector
  • M8/4-pin male connector
  • 4x M8/4-pin female connector
Mechanical data
Mounting
  • hole spacing 49 mm
Dimensions
  • distribution part 67.5 mm x 65 mm x 20 mm
Smallest bending radius static
  • 85 mm (cable with M12/12-pin female connector)
  • 44 mm (cable with M8/3-pin male connector)
  • 44 mm (cable with M8/4-pin male connector)
  • 44 mm (cable with M8/4-pin female connector)
Smallest bending radius moved installation
  • 42.5 mm (cable with M12/12-pin female connector)
  • 22 mm (cable with M8/3-pin male connector)
  • 22 mm (cable with M8/4-pin male connector)
  • 22 mm (cable with M8/4-pin female connector)
Bending cycles
  • M12: 2000000
  • M8: 10000000
Use in cable carriers
  • yes
Cable length [m]
  • 1.0 m
Conductor cross-section
  • 12 × 0.14mm²
  • 4 × 0.25mm²
  • 3 × 0.25mm²
Weight
  • ≤ 75 g
Material
  • TPU
  • PUR, halogen-free
Umgebungsbedingungen
Betriebstemperatur (bewegt)
  • -5 … +75 °C
Betriebstemperatur
  • -25 … +75 °C
Schutzart
  • IP 65/67 (verschraubt)

Downloads
Datenblatt

Diagramme
Steckerbelegungen

Zeichnungen
Masszeichnung
Prinzipdarstellung

Nach oben