Product portfolio
Cameras with GigE interface

Cameras with GigE interface

VisiLine series

  • VGA – 4 MP
  • Sony, ams (CMOSIS)
  • Up to 376 fps
  • Mono, color
Open in product selector
Cameras with Sony Pregius sensors – Cameras with ams (CMOSIS) sensors

Cameras with Sony Pregius sensors

VisiLine series

  • VGA – 2.3 MP
  • Up to 160 fps
  • GigE Vision
  • Mono, color
Open in product selector
Cameras with Sony Pregius sensors – Cameras with ams (CMOSIS) sensors

Cameras with ams (CMOSIS) sensors

VisiLine series

  • VGA – 4 MP
  • Up to 376 fps
  • GigE Vision
  • Mono, color
Open in product selector
VisiLine IP 65/67 cameras

VisiLine IP 65/67 cameras

VisiLine series

  • VGA – 4 MP
  • Sony, ams (CMOSIS)
  • Up to 160 fps
  • GigE Vision
  • 46 × 46 mm
  • Operating temperature range 5 °C – 50 °C
Open in product selector

Proven industrial CCD and CMOS cameras

VisiLine series cameras integrate proven Sony CCD and latest CMOS sensor technology by ams (CMOSIS) and Sony. These high-performance GigE industrial cameras feature a wide range of functions for ease of use and maximum versatility in varied application fields.

Sequencer, Multi I/O, PoE, storable user sets and flexible wide-range supply make it easy to integrate in your system. The CCD models excel with excellent image quality – even at exposure times from 4 µs to 60 s. Selected CMOS models integrate FPN correction and HDR for efficient image analysis.


Your benefits
  • Excellent image quality – even at exposure times from 4 µs to 60 s
    • Cameras with Sony CCD sensors
  • Reliable operation in demanding machine designs
    • Industrial design with opto-decoupled I/O with automation voltage levels
  • Flexible and effortlessly fit into limited space
    • Compact 33 × 33 mm housing with M3 mount at each side
  • Reliable and flexible application solution
    • Powerful cameras with internal memory, sequencer, Multi I/O, PoE or HDR
  • Quick & easy setup for Windows, Linux and ARM-based platforms
    • Standard-compliant to GigE Vision and GenICam
  • Adopted and optimized imaging solutions
    • Contact us for custom cameras and imaging solutions

Applications
  • Robotics
  • Packaging and print inspection
  • Metrics and inspection systems
  • Medical technology
  • Renewable energies

Downloads
Technical and Application Reports / White Paper


To the top