Product portfolio
Cameras with GigE interface

Cameras with GigE interface

MX series

  • VGA – 4 MP
  • Sony, ams (CMOSIS)
  • Up to 376 fps
  • Mono, color
Open in product selector

Cameras with Sony sensors

MX series

  • VGA – 2 MP
  • Up to 160 fps
  • GigE Vision
  • Mono, color
Open in product selector

Cameras with ams (CMOSIS) sensors

MX series

  • VGA – 4 MP
  • Up to 376 fps
  • GigE Vision
  • Mono, color
Open in product selector
Baumer GAPI SDK

Baumer GAPI SDK

  • Convenient camera integration in Windows, Linux and Linux ARM
  • GigE Vision, USB3 Vision
  • GenICam, GenTL
  • Free software download
Third party software for our industrial cameras

Third party software for our industrial cameras

  • GigE Vision, USB3 Vision
  • Camera Link
  • GenICam standard compliant
  • Tested compatibility

Flexibility for embedded vision applications

In many applications progress is measured by advancing miniaturization, so every cubic millimeter of installation space counts. The MX board level camera series from Baumer is the solution for applications that demand this high level of flexibility.

The separate sensor board measures only 28.5 × 28.5 mm, hardly larger than a 2-Euro coin. It is connected to the system circuit board via flexprint. This allows the cameras to be individually integrated even into small, cramped installation spaces in almost any mechanical design.


Your benefits
  • High integration flexibility into small, cramped installation spaces
    • Small remote sensor head with 28.5 × 28.5 mm
  • Excellent image quality – even at exposure times from 4 µs to 60 s
    • Cameras with Sony CCD sensors
  • Reliable operation in demanding machine designs
    • Industrial design with opto-decoupled I/O with automation voltage levels
  • Reliable and flexible application solution
    • Powerful cameras with internal memory, sequencer, Multi I/O, PoE or HDR
  • Quick & easy setup for Windows, Linux and ARM-based platforms
    • Standard-compliant to GigE Vision and GenICam
  • Adopted and optimized imaging solutions
    • Contact us for custom cameras and imaging solutions

Applications
  • Embedded vision
  • Machine Vision
  • Intelligent Traffic Systems (ITS)
  • Robotics
  • Packaging and print inspection
  • Metrology and inspection systems
  • Medical technology
  • Renewable energies

Downloads
Technical and Application Reports / White Paper


To the top