Dati tecnici
General data
Nominal sensing distance Sn
  • 3 mm ±1 mm
Mounting type
  • Flush
GND electrode
  • No
Temperature drift
  • ± 15 %
Sensitivity adjustment
  • No
Output indicator
  • LED red
Measurement type
  • Contactless
Field of application
Detection of non-conductive media
  • No
Fill level detection through container
  • Yes
Liquids in direct contact
  • No
Object detection / bulk goods
  • No
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 15 mA
Output function
  • Active high
Output circuit
  • Push-pull
Output current
  • < 100 mA
Voltage drop Vd
  • < 3 VDC
Switching frequency
  • 35 Hz
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Rectangular
Housing material
  • PA 12
Dimension
  • 25 mm
Housing length
  • 52.4 mm
Depth
  • 6 mm
Connection types
  • Cable, L=2 m
Temperatura d'esercizio
  • 10 … +65 °C
Tipo di protezione
  • IP 65

Scaricare
Data sheet
Quickstart
3D CAD / CAE

Disegni
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
HC25-1
Mounting frame HC25-1 incl. accessories, optional Velcro strip order separately

Article no.: 11053652

  • 1 pcs. mounting frame HC25; Material PA 12
  • 2 pcs. cable ties 186x4,7 mm
  • 2 pcs. adhesive pads
  • 2 pcs. spacer
BX 20-360-1
Velcro strip cut to length 360 mm

Article no.: 11078172

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
BX 20-1200-1
Velcro strip cut to length 1200 mm

Article no.: 11078173

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
BX 20-2000-1
Velcro strip cut to length 2000 mm

Article no.: 11089348

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
BX 20-4000-1
Velcro strip cut to length 4000 mm

Article no.: 11089349

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm

To the top