Technical data
General data
Measuring distance Sd
  • 0 … 60 mm
Optimum operating distance
  • 40 mm
Counting rate
  • < 600000 Copies/h
Object speed
  • < 5 m/sec
Object cycle distance
  • > 1 mm
Sensitivity
  • Single sheet/edge thickness 0,2 mm
Sync. input
  • No
Measuring point
  • Visible red laser line 2 mm
Light source
  • Pulsed red laser diode
Wave length
  • 670 nm
Laser class
  • 2
Edge indicator
  • LED yellow
Power on indication
  • LED green
False pulse suppression
  • On/off switchable
Sensitivity adjustment
  • High/low switchable
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 180 mA
Output circuit
  • Opto isolated
Output pulse length
  • 5 / 10 / 15 / 20 ms selectable
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 30 mm
Type
  • Rectangular
Housing material
  • PA 6
Connector base (main connector)
  • DIN 45322, 6 pin
Front (optics)
  • Glass
Ambient conditions
Operating temperature
  • 0 … +50 °C
Protection class
  • IP 54

Downloads
Data sheet
Operating Manual
Software
3D CAD / CAE

Drawings
Drawings
Connection diagram
Laser warning

Accessories
Connection cables
ESG 16D/KSG16EP0030G
M16 straight connector 6-pin to M16 straight mating connector, 7-pin, 0,3 m

Article no.: 11100904

  • Extension cord for Connector type M16
  • 0,3 m
  • Shielded

ESW 16D/KSG16EP0030G
M16 angled connector 6-pin to M16 straight mating connector, 7-pin, 0,3 m

Article no.: 11100905

  • Extension cord for Connector type M16
  • 0,3 m
  • Shielded

Peripherals
ZCKIT-SCA.S42
ScaDiag Connection-Kit with application software ScaDiag for parameterization and data recording of SCATEC sensors on the PC. Operating system: Windows XP/2000 or later.

Article no.: 10156489

  • Contents of the kit:
  • Connecting cable
  • Serial/USB converter
  • Software ScaDiag on CD
Mounting accessories
10157472
Mounting panel for sensors SCATEC

Article no.: 10157472

  • Material: Aluminum

To the top