Dane techniczne
General data
Type
  • Retro-reflective sensor
Light source
  • Pulsed PinPoint LED
Actual range Sb
  • 5 m
Nominal range Sn
  • 6 m
Polarization filter
  • Yes
Light indicator
  • LED yellow
Power on indication
  • LED green
Sensitivity adjustment
  • qTeach / remote
Wave length
  • 630 nm
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 2°
Response time / release time
  • < 0.49 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Current consumption typ.
  • 25 mA
Voltage drop Vd
  • < 3 VDC
Output function
  • Light / dark operate
Obwód wyjściowy
  • Push-pull
Prąd wyjściowy
  • < 100 mA
Zabezpieczenie przeciwzwarciowe
  • Tak
Zabezpieczenie przeciw zmianie polaryzacji
  • Tak
Szerokość / średnica
  • 12,9 mm
Wysokość
  • 32,3 mm
Głębokość
  • 23 mm
Typ
  • Sześcienny
Materiał obudowy
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Rodzaj przyłącza
  • Cable 4 pin, 2 m
Temperatura pracy
  • -25 … +60 °C
Stopień ochrony
  • IP 67

Pliki do pobrania
Data sheet
Quickstart
3D CAD / CAE

Schematy
Excess gain curve

Rysunki
Drawings
Schemat łączeniowy
Beam characteristic (typically)

Accessories
Reflectors
FTDR 084A084
Reflector rectangular 84 x 84 mm

Article no.: 11101254

  • Fastening method screw mounting
  • For Retro-reflective sensors
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
11104963
Sensofix O300/U300

Article no.: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
11102423
Mounting bracket O300/U300 (L design)

Article no.: 11102423

  • Material: Steel
11124807
Mounting bracket O300 - Retrofit for sensors series 20

Article no.: 11124807

  • Material: Steel

To the top