• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Product group

Sensing distance max.

Housing

Housing version

Connection types

Output circuit

Particular characteristics

Operating temperature

Emitter / receiver

Adjustability

Image Product name Product group Housing Scanning range Sd Features
UEDK 20P6103/S35A

Article no.: 10154484

Product group
  • Ultrasonic through beam sensors
  • Receiver
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • PNP make function (NO)
  • Connector M8
  • 60 °C
  • IP 67
Inquire
USDK 20D9003/S35A

Article no.: 10154485

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Connector M8
  • 60 °C
  • IP 67
Inquire
UEDK 30P5103/S14

Article no.: 10234440

Product group
  • Ultrasonic through beam sensors
  • Receiver
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 0 … 700 mm
Features
  • PNP complementary
  • Connector M12
  • 60 °C
  • IP 67
Inquire
USDK 30D9003/S14

Article no.: 10234439

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 0 … 700 mm
Features
  • Connector M12
  • 60 °C
  • IP 67
Inquire
UNAM 30N1104

Article no.: 10224448

Product group
  • Ultrasonic proximity sensors
  • standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 200 … 1500 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 30N1104/S14

Article no.: 10233669

Product group
  • Ultrasonic proximity sensors
  • standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 200 … 1500 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 30N3104

Article no.: 10224451

Product group
  • Ultrasonic proximity sensors
  • standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 200 … 1500 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 30N3104/S14

Article no.: 10233670

Product group
  • Ultrasonic proximity sensors
  • standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 200 … 1500 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 30P1104/S14

Article no.: 10233667

Product group
  • Ultrasonic proximity sensors
  • standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 200 … 1500 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNDK 20N6903/S35A

Article no.: 10159515

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20N6912/S35A

Article no.: 10157539

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 40 … 400 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20N6914/S35A

Article no.: 10144966

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20N7903/S35A

Article no.: 10159516

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20N7912/S35A

Article no.: 10158526

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 40 … 400 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20N7914/S35A

Article no.: 10150076

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20P6903/S35A

Article no.: 10159513

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20P6912/S35A

Article no.: 10155032

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 40 … 400 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20P6914/S35A

Article no.: 10141538

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 20P7803/S35A

Article no.: 10166946

Product group
  • Ultrasonic proximity sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -10 … 60 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
UNDK 30N1703

Article no.: 10233438

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30N1703/S14

Article no.: 10232783

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 30N1712

Article no.: 10233660

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNDK 30N1712/S14

Article no.: 10232773

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNDK 30N1713

Article no.: 10123577

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 30 … 250 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNDK 30N1713/S14

Article no.: 10124954

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 30 … 250 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNDK 30N3703

Article no.: 10233439

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
UNDK 30N3712

Article no.: 10233661

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
UNDK 30N3712/S14

Article no.: 10232775

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
UNDK 30N3713

Article no.: 10125158

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 30 … 250 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNDK 30N3713/S14

Article no.: 10124955

Product group
  • Ultrasonic proximity sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 30 … 250 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top